Long Life DC Input Axial Fans

.

MDA Series Axial FansMDA Series Long Life Axial Fans

The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by the end of the service life of the fan or by ingress of a foreign object.

The MDA Series is available in frame sizes from 2.44 in. (62 mm) up to 5.51 in. (140 mm). Lead wire and connector types are available.

Safety MarksAdvanced Search

Axial Fans

Axial fans use a propeller to generate airflow in the direction of the axis of rotation. Capable of generating a large air flow, axial fans are suited for applications requiring ventilation cooling.

Axial Fans

Low Speed Alarm Types

An alarm is output when the fan speed drops due to the service life of the fan or ingress of foreign objects. This makes it possible to order and replace the fan with a new one before it stops.

If multiple cooling fans are being used, it is possible to only replace the cooling fan with decreased cooling capacity. Even if the cooling capacity of the fan decreases, the effect on the equipment can be minimized.

Low Speed Alarm

Easy-to-Connect Fan Types Available

We have a cable with a connector for easy connection in addition to the standard lead wire type.

The connector type fan can reduce wiring.

Maintenance is also very easy because the fans can be replaced just by disconnecting the connector.

Connector Type

Use the MDA Series in the Following Scenarios:

When a Spare Fan is Installed
An alarm is output when the fan speed drops. As a result no spare fan needs to be installed.

Spare Fan

When Multiple Fans are Installed
Since multiple fans are installed, you cannot identify which fan is failing when the cooling capacity decreases. With the MDA you can identify which fan is failing because an alarm is output. As a result, only the fan with the low speed can be replaced.

Multiple Fans

Device Ventilation and Cooling

The large airflow of axial fans is suitable for ventilation and cooling inside electronic devices.

Ventilation

Thermostat Available for Energy Saving

ThermostatThermostats (sold separately) make it possible for fans to operate only when cooling is necessary. Thermostats provide energy-saving by automatically stopping fans for example, at night, when the amount of heat generation declines following the load rate's decline in equipment, or in winter, when the ambient temperature drops and forced cooling is not necessary.

 

Product Lineup

Frame
Size

Thickness

Power Supply

Function

Max Air
Flow

Max Static
Pressure

2.44 in.
(62 mm)

1 in.
(25 mm)

12 VDC

Low Speed Alarm - Electronic

17.7 CFM
(0.5 m3/min)

0.196 inH2O
(49 Pa)

24 VDC

3.15 in.
(80 mm)

1 in.
(25 mm)

12 VDC

Low Speed Alarm - Electronic

35.3 CFM
(1.0 m3/min)

0.196 inH2O
(49 Pa)

24 VDC

3.62 in.
(92 mm)

1 in.
(25 mm)

12 VDC

Low Speed Alarm - Electronic

45.9 CFM
(1.3 m3/min)

0.196 inH2O
(49 Pa)

24 VDC

4.69 in.
(119 mm)

1 in.
(25 mm)

12 VDC

Low Speed Alarm - Electronic

95.3 CFM
(2.7 m3/min)

0.281 inH2O
(70 Pa)

24 VDC

1.5 in.
(38 mm)

24 VDC 137 CFM
(3.88 m3/min)
0.542 inH2O
(135 Pa)

5.51 in.
(140 mm)

2.01 in.
(51 mm)

24 VDC

Low Speed Alarm - Electronic

205 CFM
(5.8 m3/min)

0.521 inH2O
(130 Pa)

48 VDC

Φ6.77 in.
(Φ172 mm)
Round Fan
2.01 in.
(51 mm)
24 VDC Low Speed Alarm - Electronic 212 CFM
(6 m3/min)
0.55 inH2O
(137 PA)
24 VDC Low Speed Alarm - Contact: ON

View Products - View all available part numbers in the MDA Series

 

System Configuration

Finger Guard

Finger Guard

Finger guards prevent fingers or foreign objects from entering the fan. Finger guards are mounted to the fan frame using bolts.

 

Fan Model Finger Guard
MDA625 FG6D
MDA825 FG8D
MDA925 FG9D
MDA1225
MDA1238
FG12D
MDA1451 FG14D
MDA1751 FG17D

Filter

Filter

When using a fan to cool machinery, dust may accumulate inside the machinery after long periods of operation. Depending on the parts involved, this could cause a malfunction. These filters prevent dust from entering the device, keeping the air inside the machinery dust free.

Fan Model Finger Guard
MDA625 FL6
MDA825 FL8
MDA925 FL9
MDA1225
MDA1238
FL12
MDA1451 FL14

Screen

Screen

Fans are used to cool or ventilate electronic devices that may generate electromagnetic waves. These waves can escape from the fan cooling holes, causing interference to computers and measuring instruments. The screens allow the passage of air but block electromagnetic waves.

The screen is a durable magnetic shield using a stainless mesh fixed to an aluminum frame. Screens are easily attached to the fan using screws.

Fan Model Screen
MDA625 FS6S
MDA825 FS8S
MDA925 FS9S
MDA1225
MDA1238
FS12S

 

Thermostat

Thermostat

Thermostats automatically perform ON/OFF fan control in accordance with the temperature fluctuation inside the equipment. It helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.

Type Model
Fahrenheit (°F) AM2-WA1
Centigrade (°C) AM2-XA1

Fan Kits

Fan KitVarious accessories will help you improve the safety and utility of fans. We recommend our fan kits, which combine the fan and necessary accessories in a convenient package.

Includes Fan, Mounting Screws, Finger Guard.

 

 

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube