Variable Speed DC Input Axial Fans

.

Variable Speed Axial FansMDV Series Variable Speed Axial Fans

The MDV Series DC Axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).

The MDV Series is available in frame sizes from 2.36 in. (60 mm) up to 4.72 in. (120 mm).

 

Advanced Search

Axial Fans

Axial fans use a propeller to generate airflow in the direction of the axis of rotation. Capable of generating a large air flow, axial fans are suited for applications requiring ventilation cooling.

Axial Fans

Speed Control Using PWM Control

The speed changes according to the duty ratio of the input pulse signals. This allows the air flow and static pressure to be adjusted, resulting in a reduction in noise and power consumption.

Pulse Sensor Type

Outputs a pulse signal while the cooling fan is rotating. Two pulses are output per revolution of the fan. Fan speed is monitored as the host controller, etc., reads the output pulses. This function helps you set a desired output speed for alarm activation.

Thermostat Available for Energy Saving

ThermostatThermostats (sold separately) make it possible for fans to operate only when cooling is necessary. Thermostats provide energy-saving by automatically stopping fans for example, at night, when the amount of heat generation declines following the load rate's decline in equipment, or in winter, when the ambient temperature drops and forced cooling is not necessary.

 

Product Lineup

Frame
Size

Thickness

Power Supply

Function

Max Air
Flow

Max Static
Pressure

2.36 in.
(60 mm)

1 in.
(25 mm)

24 VDC

Pulse Sensor

42.7 CFM (1.21 m3/min)
[100% PWM Duty]

12.7 CFM (0.36 m3/min)
[0% PWM Duty]

0.899 inH2O (224 Pa)
[100% PWM Duty]

0.081 inH2O (20.2 Pa)
[0% PWM Duty]

3.15 in.
(80 mm)

1 in.
(25 mm)

24 VDC

74.8 CFM (2.12 m3/min)
[100% PWM Duty]

17.7 CFM (0.5 m3/min)
[0% PWM Duty]

0.694 inH2O (173 Pa)
[100% PWM Duty]

0.041 inH2O (10.3 Pa)
[0% PWM Duty]

3.62 in.
(92 mm)

1 in.
(25 mm)

24 VDC

77.7 CFM (2.2 m3/min)
[100% PWM Duty]

23.0 CFM (0.65 m3/min)
[0% PWM Duty]

0.421 inH2O (105 Pa)
[100% PWM Duty]

0.037 inH2O (9.4 Pa)
[0% PWM Duty]

4.72 in.
(120 mm)

1.5 in.
(38 mm)

24 VDC

224 CFM (6.35 m3/min)
[100% PWM Duty]

1.45 inH2O (360 Pa)
[100% PWM Duty]

View Products - View all available part numbers in the MDV Series

 

System Configuration

Finger Guard

Finger Guard

Finger guards prevent fingers or foreign objects from entering the fan. Finger guards are mounted to the fan frame using bolts.

 

Fan Model Finger Guard
MDV625 FG6E
MDV825 FG8D
MDV925 FG9D
MDV1238 FG12D

Filter

Filter

When using a fan to cool machinery, dust may accumulate inside the machinery after long periods of operation. Depending on the parts involved, this could cause a malfunction. These filters prevent dust from entering the device, keeping the air inside the machinery dust free.

Fan Model Finger Guard
MDV625 FL6
MDV825 FL8
MDV925 FL9
MDV1238 FL12

Thermostat

Thermostat

Thermostats automatically perform ON/OFF fan control in accordance with the temperature fluctuation inside the equipment. It helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.

Type Model
Fahrenheit (°F) AM2-WA1
Centigrade (°C) AM2-XA1

Screen

Screen

Fans are used to cool or ventilate electronic devices that may generate electromagnetic waves. These waves can escape from the fan cooling holes, causing interference to computers and measuring instruments. The screens allow the passage of air but block electromagnetic waves.

The screen is a durable magnetic shield using a stainless mesh fixed to an aluminum frame. Screens are easily attached to the fan using screws.

Fan Model Screen
MDV625 FS6S
MDV825 FS8S
MDV925 FS9S
MDV1238 FS12S

 

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube