Compact AC Axial Fans - MU Series

Compact AC Axial Fans - MU Series

Compact AC Axial Fans - MU Series

These compact AC axial fans are available in mounting bases ranging from 3.15 in. (80 mm) to 4.69 in. (119 mm) and conform to major safety standards.

Depending on frame size, different Speed types are available, from Low Speed, Middle Speed to Standard Speed.

  • Single-Phase 115 VAC or Single-Phase 220/230 VAC
  • Low Speed, Middle Speed or Standard Speed available
  • Fan Kits available

Axial Fan Lineup

Frame Size

Power Supply

Options

Max Air Flow

Max Static Pressure

80 mm Axial Fan

3.15 in. (80 mm) Axial Fans

Single-Phase 115 VAC

Standard Speed

Fan Kit

19.4 CFM

0.55 m3/min

0.196 inH20

49 Pa

Single-Phase 220/230 VAC

92 mm Axial Fan

3.62 in. (92 mm) Axial Fans

Single-Phase 115 VAC

Standard or Middle Speed

Fan Kit

30 ~ 38.8 CFM

0.85 ~ 1.1 m3/min

0.137 ~ 0.237 inH20

34 ~ 59 Pa

Single-Phase 220/230 VAC

119 mm Axial Fan

4.69 in. (119 mm) Axial Fans

Single-Phase 115 VAC

Standard, Low or Middle Speed

Fan Kit

49.4 ~ 106 CFM

1.4 ~ 3 m3/min

1.11 ~ 0.325 inH20

27 ~ 81 Pa

Single-Phase 220/230 VAC


 

Standard AC Axial Fans

Axial Fans

Axial fans use a propeller to generate airflow in the direction of the axis of rotation. Capable of generating a large air flow, axial fans are suited for applications requiring ventilation cooling.

Axial Fans

Device Ventilation and Cooling

The large airflow of axial fans is suitable for ventilation and cooling inside electronic devices.

Ventilation

Fan Kits Available

Fan Kit


Thermostat Available for Energy Saving

Thermostats (sold separately) make it possible for fans to operate only when cooling is necessary. Thermostats provide energy-saving by automatically stopping fans for example, at night, when the amount of heat generation declines following the load rate's decline in equipment, or in winter, when the ambient temperature drops and forced cooling is not necessary.



Thermostat

Thermostat

Thermostats automatically perform ON/OFF fan control in accordance with the temperature fluctuation inside the equipment. It helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.

Type

Item

Centigrade (°C)

AM2-XA1

 

Plug Cord

Plug Cord

For use with the MU Series fans (except for 3.15 in. size), providing terminals for connection to the power supply.

Length

Plug Cord

3.3 ft. (1 m)

PCA2B

6.6 ft. (2 m)

PCA2B2

 

Finger Guards

Finger Guards

Finger guards prevent fingers or foreign objects from entering the fan. Finger guards are mounted to the fan frame using bolts.

Fan Size

Finger Guard

3.15 in. (80 mm)

FG8D

3.62 in. (92 mm)

FG9D

4.69 in. (119 mm)

FG12D

Filters

When using a fan to cool machinery, dust may accumulate inside the machinery after long periods of operation. Depending on the parts involved, this could cause a malfunction. These filters prevent dust from entering the device, keeping the air inside the machinery dust free.

Fan Size

Filter

3.15 in. (80 mm)

FL8

3.62 in. (92 mm)

FL9

4.69 in. (119 mm)

FL12

 

Screen

Screen

Fans are used to cool or ventilate electronic devices that may generate electromagnetic waves. These waves can escape from the fan cooling holes, causing interference to computers and measuring instruments. The screens allow the passage of air but block electromagnetic waves.

The screen is a durable magnetic shield using a stainless mesh fixed to an aluminum frame. Screens are easily attached to the fan using screws.

Fan Size

Screen

3.15 in. (80 mm)

FS8S

3.62 in. (92 mm)

FS9S

4.69 in. (119 mm)

FS12S

System Configuration

System Configuration



CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads


Videos

More cooling fan videos...

Thermostat


©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved