Related Information
Oriental Motor offers four different series of AC speed control. Select the best system based upon your application requirements.
Series |
||||
Features |
||||
Inverter Type Controller High power 1/4 HP (200 W) |
Inverter Type Controller Digital Speed Indicator Easy operation - Front panel potentiometer |
Basic functionality |
Easy connection Easy operation - Front panel potentiometer |
|
Power Supply Input |
Single-Phase 100-115 VAC |
Single-Phase 100-120 VAC |
Single-Phase 100-115 VAC |
Single-Phase 110-115 VAC |
Motor Type |
AC Motor |
AC Motor |
AC Motor |
AC Motor |
Output Power |
1/4 HP (200 W) |
1/125 HP (6 W) |
1/125 HP (6 W) |
1/30 HP (25 W) |
Speed Control Range [rpm] |
100 - 2,400 |
200 - 2,400 |
90 - 1,400 (50Hz) |
90 - 1,400 (50Hz) |
Speed Ratio |
24 : 1 |
12 : 1 |
15 : 1 |
15 : 1 |
Multi-Speed |
2-Speed |
- |
2-Speed |
- |
Speed Setting Mode |
Potentiometer Setting External DC Voltage |
Potentiometer Setting External DC Voltage |
Potentiometer Setting |
Potentiometer Setting |
IP Grade |
Motor : IP54 |
Motor: Refer to individual motor specifications |
Motor: IP20 |
Motor : IP20 (6W - 40 W) |
Instantaneous Stop |
Yes |
Yes |
Yes |
- |
Acceleration / |
Yes |
Yes |
Yes |
Yes |
Multi-Motor Control |
Yes |
- |
Yes |
- |
Multi-Axis Control |
- |
Yes |
- |
- |
Alarm Output |
Yes |
Yes |
- |
- |
Digital Speed Indicator |
SDM496 |
Yes |
SDM496 |
SDM496 |
Load Holding Vertical Operation |
Yes |
- |
- |
- |