The BLH Series combines a slim, high-power brushless motor with a compact, board-type driver to meet your space-saving needs. Choose from a wide variety offering different outputs of 15 to 100 W (1/50 to 1/8 HP) to meet your specific application. The BLH Series is also available with a long-life, high-strength gearhead.

The models with an output of 1/50 HP to 1/15 HP (15 to 50 W) adopt a compact, board-type driver smaller than the size of business card. This will certainly help to reduce the size of your equipment.
The 1/8 HP (100 W) driver has dimensions of
2.80 in. [71 mm] (D) x 5.16 in. [131 mm] (W) x 1.48 in. [37.5 mm] (H)
The compact driver is packed with a full range of functions.
In addition to feedback control, the BLH Series adopts a unique motor structure design to achieve a wide speed variation range. The motor of the BLH Series can be operated at varying speeds of 100 to 3000 r/min (speed ratio 30:1).
A permanent magnet is assembled into the rotor, so the brushless motor can produce high power from its slim body. The compact unit allows for downsizing of applications.
The high-strength gearhead is designed to withstand high-speed revolutions. The rated life of the gearhead is 10000 hours, which is twice as long as that of our previous gearhead.
The driver adjusts the current flow to the motor by comparing the feedback signal of the motor speed against the set speed, in order to stabilize the motor speed. This mechanism ensures stable driving speeds from low to high, even in situations where the load condition fluctuates. With the BLH Series the speed regulation is ±0.5%.
The brushless motor has a permanent magnet assembled into the rotor, so it produces low secondary loss. The BLH Series will contribute to the energy-saving operation of your equipment.

Space-Saving and Low-Cost
The output shaft can be coupled directly to your drive shaft without using a coupling. The flexible installation modes, such as installation on either the front or rear face or by using the center shaft, allows you to reduce the size and installation space of your equipment. Sine no shaft-coupling parts are needed, the parts cost and assembly man-hours will also decrease.
High Permissible Torque
While the parallel shaft gearhead lets the permissible torque saturate at high gear ratios, the hollow shaft flat gearhead enables the motor torque to be utilized to its maximum capability.

RoHS (Restriction of Hazardous Substances) Directive:
Directive on restriction of the use of certain hazardous substances in electrical and electronic equipment (2002/95/EC).
The RoHS Directive prohibits the use of six chemical substances in electrical and electronic products sold in the EU member states. The six controlled substances are: lead, hexavalent chromium, cadmium, mercury and two specific brominated flame-retardants (PBB and PBDE).
![]() Round Shaft |
Output Power |
Motor Frame Size |
Rated Torque |
Speed Range |
15 W ( 1/50 HP) |
7.1 oz-in (0.05 Nm) |
100 ~ 3000 r/min |
||
30 W ( 1/25 HP) |
17 oz-in (0.12 Nm) |
|||
50 W ( 1/15 HP) |
28 oz-in (0.2 Nm) |
|||
100 W ( 1/8 HP) |
56 oz-in (0.4 Nm) |
Output Power |
Motor Frame Size |
Rated Torque |
Speed Range |
|
15 W ( 1/50 HP) |
1.65 in. (42 mm) |
|||
30 W ( 1/25 HP) |
2.36 in. (60 mm) |
|||
50 W ( 1/15 HP) |
3.15 in. (80 mm) |
|||
100 W ( 1/8 HP) |
3.54 in. (90 mm) |
|||
Output Power |
Motor Frame Size |
Rated Torque |
Speed Range |
|
30 W ( 1/25 HP) |
2.36 in. (60 mm) |
|||
50 W ( 1/15 HP) |
3.15 in. (80 mm) |
|||
100 W ( 1/8 HP) |
3.54 in. (90 mm) |
|||
View Products = View all available part numbers for BLH Series Brushless Speed Control Systems