Brushless motors provide high-output power in
a
compact body.
Brushless motors provide energy savings, are compact and powerful. Brushless motors also provide constant torque over a wide speed range.
High performance and functions
Speed, Positioning and Torque control
Vertical drive solution
Up to 400 W
AC speed control packages are simple to use. Oriental Motor offers four series of AC speed control packages. Each package is designed for optimum performance.
Speed Control Systems allow you to easily set and adjust the speed of a motor. The control system consists of a speed feedback system, a motor, a driver (or speed controller) and a speed setting device. The more for the speed control system is either a Brushless Motor or an AC Motor.
Brushless motors provide energy savings. Since the efficiency is higher than for an inverter-driven three-phase motor, the electricity consumption is greatly reduced. In addition, brushless motors are smaller and more powerful than AC motors and save space. Brushless motors also provide constant torque from low speed to high speed.
Because of the different motor structure and control method, the speed control range of the brushless motor is wider than that of the AC speed control motor. Thanks to its flat torque characteristics, the brushless motor can be used over the entire speed range from low to high, even when the load fluctuates.
The compact yet powerful motor incorporates permanent magnets in the motor rotor. Compare with an AC motor having a frame size of 3.54 in. (90 mm), a brushless motor of the same specifications is 2.95 in. (75 mm) shorter and offers 1.3 times more output. The compact motor structure lets you downsize your equipment.
The specified speed is compare against the feedback signal to adjust the motor supply voltage and frequency, in order to stabilize the speed. This mechanism ensures that the motor drives at stable speed over its entire speed range from low to high, even when the load condition fluctuates.
Brushless motor, which incorporate permanent magnets in the rotor, generate little secondary loss from the rotor. At an output power of 1/12 HP (60 W), for example, the power consumption of the BLF Series is approximately 23% less than that of an inverter-controller AC motor, which enables the energy-saving operation of your equipment.
Brushless motor systems are available with electronic-input control. The driver can be connected directly to a programmable controller. As the motor requires no power relays, there is no need for periodic service or replacement of relays. this makes the machine highly reliable. Moreover, the time required to set up the motor is greatly reduced. Removing the relays eliminates the spark noise during opening and closing of the relay contact points.
Oriental Motor offers four different series of AC speed control. Select the best system based upon your application requirements.
The BHF Series and FE100/FE200 are available with electronic-input control. The speed controller can be connected directly to a programmable controller. As the motor requires no power relays, there is no need for periodic service or replacement of relays. This makes the machine highly reliable. Moreover, the time required to set up the motor is greatly reduced. Removing the relays eliminates the spark noise during opening and closing of the relay contact points.
Each series consists of models recognized by UL and CSA, conforming to the EN Standards and bearing a CE Mark. A range of models are available that support various voltage specifications used in major countries.
All models have a built-in overheat protection and conform to major safety standards.