Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

Oriental Motor
PK Series with Planetary Gear Stepping Motors
PS Gear

Available Frame Sizes

1.10 in (28mm)1.65 in. (42mm)2.36 in. (60mm)3.54 in. (90mm)

PK Series with Planetary (PS) Gear (0.72°/step)

RoHS Compliant

Planetary Geared (PS) Type

PL Gear

PK PS Gear

The PS gear mechanism is comprised primarily of a sun gear, planetary gears and an internal tooth gear. The sun gear is installed on the central axis surrounded by planetary gears enclosed in an internal tooth gear centered on the central axis. The PS gear offers high permissible torque and low backlash [ 15 ~ 25 arc minute (0.25º~0.42º)]. Gear ratios of 5:1, 7.2:1, 10:1, 25:1, 36:1 and 50:1 are available.

 

Encoder Models Available

Encoder Models Available 500 pulse/rev.

3-channel TTL type or 3-channel line driver type


Need a Motor & Driver System?
Guaranteed Performance

AR Series (AC Input) AR Series (DC Input) RK Series RBK Series CRK Series

High-Efficiency, High-Performance

AC Input

High-Efficiency, High-Performance

24-48 VDC

High Speed

AC Input

RS-485 Communications

24 VDC

Compact Driver

24 VDC

 


Product Lineup

Type

Motor Frame Size

Connection
Type

Basic Step Angle Lead
Wires
Max.
Holding
Torque
w/o Encoder w/ Encoder
PS Gear
Planetary Geared
1.10 in. (28 mm) - New Pentagon (Bipolar) 0.072° – 0.144° 5 28 ~ 56 oz-in
(0.2 ~ 0.4 N·m)
1.65 in. (42 mm) 1.65 in. (42mm) New Pentagon (Bipolar) 0.0144° – 0.144° 5 8.8 ~ 26 lb-in
(1.0 ~ 3 N·m)
2.36 in. (60 mm) 2.36 in. (60 mm) New Pentagon (Bipolar) 5 30 ~ 70 lb-in
(3.5 ~ 8 N·m)
3.54 in. (90 mm) 3.54 in. (90 mm) New Pentagon (Bipolar) 5 123 ~ 360 lb-in
(14 ~ 37 N·m)

View Products = View all PK5 Series Stepping Motors


© 2011 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.