ORIENTAL MOTOR presents the new ASX series all-in-one closed loop
motor. The
controller and drive have been combined with the motor and feedback device, creating this all-in-one solution.
does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used, eliminating concern over loss of steps.


All connectors have one-touch lock so they can easily be installed in narrow locations.

The ASX Series can be set up for PC control, pulse input control or parallel I/O control.

Model |
Price |
$1000.00 |
|
Everything that is required to utilize all of the features, communicate and interface to I/O are included in the Developers Package. These items include: Motor, Power Connector, Communication Connector, Wire Insert Tool, Communication Cable, I/O Cable, GUI CD and Operating Manual. |
|
![]() |
|
Model |
Price |
$850.00 |
|
The basic components required for use in your application are included in the Basic Package. These items include: Motor, Power Connector, Communication Connector and Wire Insert Tool. |
|
|
|