Available Frame Sizes:
- 0.79 in. (20 mm)
- 1.10 in. (28 mm)
- 1.38 in. (35 mm)
- 1.65 in. (42 mm)
- 2.22 in. (56.4 mm)
- Basic Step Angle
0.72 or 1.8°
- 1.2 ~ 1.5 times more torque
- Energy Saving
- Lower heat Generation
- Encoder models available
|
Available Frame Sizes:
- 0.79 in. (20 mm)
- 1.10 in. (28 mm)
- 1.65 in. (42 mm)
- 1.97 in. (50mm)
- 2.22 in. (56.4 mm)
- 2.36 in. (60 mm)
- 3.35 in. (85 mm)
- Basic Step Angle
0.36, 0.72, 0.9 or 1.8°
- Basic or High Accuracy
- Low vibration
- Low noise
- Encoder models available
|
Available Frame Sizes:
- 0.79 in. (20 mm)
- 1.10 in. (28 mm)
- 1.65 in. (42 mm)
- 2.36 in. (60 mm)
- 3.54 in. (90 mm)
- Basic Step Angle
0.72 or 1.8°
- Non-backlash
- Low Backlash
- Basic
- Encoder models available
|
Available Frame Sizes:
- 2.22 in. (56.4 mm)
- 2.36 in. (60 mm)
- 3.35 in. (85 mm)
- Basic Step Angle
0.72 or 1.8°
- IP65 Rated
- Terminal block connector
|
- Basic Step Angle
1.8°
- 1.5 times more torque
- Larger rotor diameter
|