Electromagnetic Brake AC Motors & Gear Motors

High Performance KIIS Series AC Brake Motors & Gear Motors - 60 W (1/12 HP) and 100 W (1/8 HP)

KIIS Series AC Gear Motors

The Three-Phase KIIS Series offers an optimally designed, high efficiency next generation Three-Phase motor that incorporates higher strength gears, both Parallel Shaft type and new Hypoid Right Angles type that maximizes the motor performance.

Features
KIIS Series AC Brake Motors & Gear Motors
  • Parallel shaft, NEW! hypoid right-angle hollow and solid gearheads
  • Imperial (inch) or metric (mm) gear shafts
  • Lead wire or terminal box type
  • Three-Phase 200-230 VAC
Starting from
$212.50
Available to Ship:
3 Business Days

 


 

High Power BH Series AC Brake Motors & Gear Motors - 200 W (1/4 HP)

BH Series AC Gear Motors with Brake

The smallest high torque 1/4 HP AC brake motor, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.

Features
BH Series AC Electromagnetic Brake Motors & Gear Motors
  • Parallel shaft, right-angle hollow and right-angle solid shaft gearheads
  • Cable or terminal box type
  • Single-phase 100-115, 200-230 VAC or three-phase 200-230 VAC
Starting from
$531.25
Available to Ship:
3 Business Days
Speed Control Options
BHF Series AC Motor Speed Control Systems
  • Excellent speed stability
  • Smallest 200 W frame size AC motor available
  • Electromagnetic brake option for vertical operation
Starting from
$636.65
Available to Ship:
3 Business Days

 

High Torque Brother Gearmotors - 1/2 HP, 1 HP, 2 HP, 3 HP

Brother Gearmotors

These AC gear motors feature superior efficiency from hypoid or helical gears while offering greater torque output thereby allowing for smaller motors and greater energy saving.

The gears in these AC gear motors are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

• ie3 Premium Efficiency (1 - 3 HP motors)
• Class F Insulation
• Inverter Duty

Features
High Torque Brother Gearmotors with Electromagentic Brake
  • Parallel shaft, right-angle hollow and right-angle solid shaft gearheads
  • Terminal box type
  • Three-phase 208/230 or 460 VAC
Starting from
$625.50
Available to Ship:
9 ~20 Business Days

 

World K Series AC Brake Motors & Gear Motors - 6 W (1/125 HP) up to 90 W (1/8 HP)

World K Series AC Gear Motors & Brake Motors

Our standard AC brake motors & gear motors, the World K Series conform to major safety standards and support global power supply voltages.

Features
World K Series AC Electromagnetic Brake Motors & Gear Motors
  • Parallel shaft, right-angle hollow shaft, right-angle solid shaft and linear gearheads
  • Lead wire, terminal box or conduit box type
  • Single-phase 100-115, 200-230 VAC or three-phase 200-230 VAC
Starting from
$251.00
Available to Ship:
3 Business Days

 

AC induction and reversible gear motors featuring an AC power off activated type electromagnetic brake is equipped to allow the motor to stop instantaneously when the power is cut off, while still holding the load in position. This configuration is ideal for vertical applications in which the load must be held.


*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.

© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube