AC Induction Motors & Gear Motors

High Performance KII & KIIS Series AC Induction Motors & Gear Motors - 6 W (1/125 HP) up to 200 W (1/4 HP)

KII Series AC Gear Motors

The Three-Phase KIIS Series offers an optimally designed, high efficiency next generation Three-Phase motor that incorporates higher strength gears, both Parallel Shaft type and new Hypoid Right Angles type that maximizes the motor performance.

The KII Series also offers the high strength Parallel Shaft type gears that maximize motor performance with simple wiring and flexible mounting options.

Features
KII & KIIS Series AC Induction Motors & Gear Motors
  • Parallel shaft, NEW! hypoid right-angle hollow and solid gearheads
  • Imperial (inch) or metric (mm) gear shafts
  • Lead wire or terminal box type
  • Single-phase 100-115 or 200-230 VAC and Three-Phase 200-230 VAC
Starting from
$102.85
Available to Ship:
3 Business Days

 


 

High Power BH Series AC Induction Motors & Gear Motors - 200 W (1/4 HP)

BH Series AC Gear Motors

The smallest high torque 1/4 HP AC induction motor, 4.09 in. (104 mm) and conforms to major safety standards and support global power supply voltages.

Features
BH Series AC Induction Motors & Gear Motors
  • Parallel shaft, right-angle hollow and right-angle solid shaft gearheads
  • Cable or terminal box type
  • Single-phase 100-115, 200-230 VAC or three-phase 200-230 VAC
Starting from
$283.90
Available to Ship:
5 Business Days
Speed Control Options
BHF Series AC Motor Speed Control Systems

 

Starting from
$415.85
Available to Ship:
3 Business Days

 

High Torque Brother Gearmotors - 1/2 HP, 1 HP, 2 HP, 3 HP

Brother Gearmotors

These AC gear motors feature superior efficiency from hypoid or helical gears while offering greater torque output thereby allowing for smaller motors and greater energy saving.

The gears in these AC gear motors are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

• ie3 Premium Efficiency (1 - 3 HP motors)
• Class F Insulation
• Inverter Duty

Features
High Torque Brother Gearmotors
  • Parallel shaft, right-angle hollow and right-angle solid shaft gearheads
  • Terminal box type
  • IP65 types available
  • Single-phase 115 VAC or three-phase 208/230/460 VAC
Starting from
$481.50
Available to Ship:
9~20 Business Days

 

World K Series AC Induction Motors & Gear Motors - 1 W (1/750 HP) up to 90 W (1/8 HP)

World K Series

Our standard AC induction motors, the World K Series conform to major safety standards and support global power supply voltages.

Features
World K Series AC Induction Motors & Gear Motors
  • Parallel shaft, right-angle hollow shaft, right-angle solid shaft and linear gearheads
  • Lead wire, terminal box or conduit box type
  • Single-phase 100-115, 200-230 VAC or three-phase 200-230 VAC
Starting from
$143.00
Available to Ship:
3 Business Days
Speed Control Options
ES01/ES02 AC Motor Speed Controller

 

Starting from
$75.00 + Motor
Available to Ship:
3 Business Days

 

AC induction motors are optimal for uni-directional and continuous operation such as a conveyor system. All you need is to connect a capacitor and plug the motor into an AC power supply and the motor can be easily operated.


*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.

© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube