Reversible AC Motors & Gear Motors

World K Series Reversible AC Gear Motors - 1 W (1/125 HP) up to 90 W (1/8 HP)

World K Series AC Gear Motors

Our standard reversible AC motors & gear motors, the World K Series conform to major safety standards and support global power supply voltages.

Features
World K Series Reversible AC Motors & Gear Motors
  • Parallel shaft, right-angle hollow shaft, right-angle solid shaft and linear gearheads
  • Lead wire or terminal box type
  • Single-phase 100-115 or 200-230 VAC
Starting from
$147.00
Available to Ship:
3 Business Days
Speed Control Options
ES01/ES02 AC Motor Speed Controller
  • Multi-Function controller
  • Simple wiring
Starting from
$75.00 + Motor
Available to Ship:
3 Business Days

 

Reversible AC motors & gear motors have a 30 minute rating to permit instantaneous switching of the rotational direction. A friction brake is equipped at the back of the motor, which makes reversible motors an ideal choice for applications where the rotational direction changes. All you need is to connect a capacitor and plug the motor into an AC power supply and the motor can be easily operated.


*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.

© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube