The BH Series motors provide 1/4 HP (200W) output power and up to 530 lb-in (60 N·m) of torque in a compact 4.09 in. sq. (104 mm sq.) mounting configuration. Motors and gearheads come pre-assembled with both parallel shaft and right-angle type gearheads.
The BH Series conforms to global power supply voltages and safety standards. The BH Series is RoHS Compliant.
The FE100/200 Inverter enable the speed of our Three-Phase motors to be easily set with a built-in digital display.
The combination type comes with the motor and gearheads pre-assembled. This enables easy installation in equipment.
Right-angle gearheads employ hypoid gears. Hollow shaft and solid shafts are available to enable space-saving.
RoHS Compliant
Type |
Series | Output Power | Rated Torque (oz-in) |
Rated Speed (r/min) |
|
| Lead Wire | Terminal Box | ||||
Round |
BH Series | 200 W (1/4 HP) | 200 W (1/4 HP) | 167 ~ 210 | 1250 ~ 1600 |
Type |
Series | Output Power | Rated Torque |
Rated Speed |
|
| Lead Wire | Terminal Box | ||||
Parallel Shaft |
BH Series | 200 W (1/4 HP) | 200 W (1/4 HP) | Refer to chart for Torque and Speed Values |
|
Type |
Series | Output Power | Rated Torque |
Rated Speed |
|
| Lead Wire | Terminal Box | ||||
Right-Angle Solid Shaft |
BH Series | 200 W (1/4 HP) | 200 W (1/4 HP) | Refer to chart for Torque and Speed Values |
|
Right-Angle Hollow Shaft |
BH Series | 200 W (1/4 HP) | 200 W (1/4 HP) | Refer to chart for Torque and Speed Values |
|
View Products - View all Electromagnetic Brake Motor products.
Type |
Series | Output Power | Rated Torque (oz-in) |
Rated Speed (r/min) |
| Terminal Box | ||||
Round |
BH Series | 200 W (1/4 HP) | 167 ~ 210 | 1250 ~ 1600 |
Type |
Series | Output Power | Rated Torque |
Rated Speed |
| Terminal Box | ||||
Parallel Shaft |
BH Series | 200 W (1/4 HP) | Refer to chart for Torque and Speed Values |
|
Type |
Series | Output Power | Rated Torque |
Rated Speed |
| Terminal Box | ||||
Right-Angle Solid Shaft |
BH Series | 200 W (1/4 HP) | Refer to chart for Torque and Speed Values |
|
Right-Angle Hollow Shaft |
BH Series | 200 W (1/4 HP) | Refer to chart for Torque and Speed Values |
|
View Products - View all Electromagnetic Brake Motor products.