AC Motors & Gear Motors

.

Washdown Gear MotorsWashdown AC Gear Motors - FPW Series

The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

Output power is available from 25 W (1/30 HP), 40 W (1/19 HP), 60 W (1/12 HP) up to 90 W (1/8 HP) models.

Three-Phase Motors for use with Third-Party Inverters

Advanced SearchSafety Marks

Washdown, Watertight and Dust-Resistant Performance IP67

The FPW Series washdown gear motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are splashed with water.
*Not available for use under high pressure jets of water or immersion in water.

IP67: the letters, "IP" stand for "Ingress Protection" and are followed by two numerical digits which indicate degrees of protection and solid objects and moisture. Specified with IEC 60529 and IEC 60034-5.
FPW Series IP67 protection are UL recognized (UL File No. E166348).

Washdown motor

Product Application Demo

Demo Video
Click to View Demo

Designed and Constructed for Watertight and Dust-Resistance

Washdown Gear Motor

Improved Anti-Corrosion Properties

High corrosion resistance is achieved through special anti-corrosive coating and re-examination of shaft material [stainless steel (SUS303 type)].

Need More Torque?High Torque Brother AC Gear Motors

Output Power up to
3 HP

Up to 11,187 lb-in Torque

High Torque AC Gear Motors

Conforms to Major Safety Standards and Global Power Supply Voltages

The FPW Series washdown gear motor is recognized by UL and CSA and certified under the China Compulsory Certification System (CCC System). CE Marking is used in accordance with Low Voltage Directive. Additionally, our wide range of products include those that meet the power supply voltages of major countries in Asia, North America and Europe.

Select Power Supply below to view available products.

Product Lineup

Type

Output Power

Power Supply (VAC)

Permissible
Torque*

Motor
Speed
*

Washdown Gear Motor
Parallel Shaft
Washdown Gear Motor

25 W (1/30 HP)

Single-Phase 110/115 VAC

3.6 ~ 70 lb-in
(0.41 ~ 8 N·m)

1800 r/min (60 Hz)

[1500 r/min (50 Hz)]

Single-Phase 220/230 VAC

Three-Phase 200/220/230 VAC

40 W (1/19 HP)

Single-Phase 110/115 VAC

5.5 ~ 88 lb-in
(0.63 ~ 10 N·m)

Single-Phase 220/230 VAC

Three-Phase 200/220/230 VAC

60 W (1/12 HP)

Single-Phase 110/115 VAC

8.6 ~ 132 lb-in
(0.98 ~ 15 N·m)

Single-Phase 220/230 VAC

Three-Phase 200/220/230 VAC

90 W (1/8 HP)

Single-Phase 110/115 VAC

12.3 ~ 260 lb-in
(1.4 ~ 30 N·m)

Single-Phase 220/230 VAC

Three-Phase 200/220/230 VAC

View Products = View all FPW Series Washdown IP67 AC Gear Motors

*Torque and Speed vary based on input voltage and frequency, please review product specifications for details.

System Configuration

Build a System Build a complete system online by selecting your base motor and adding all necessary accessories and/or controller.

Motor Mounting Brackets

Mounting Bracket

This is an aluminum die cast mounting bracket for geared motors.

Long, horizontal holes make it easy to make fine adjustments during installation.

Watertight Power Relay Box (TB4-0608)

Power Relay Box

The power relay box conforms to IP65 only when used with an extension cable for watertight type for FPW Series.

Watertight Extension Cables

Watertight Extension Cable

Use with the watertight power relay box. An extension of 16.4 ft. (5 m) and 32.8 ft (10 m) is possible.

Model Length

CC05AC43P

16.4 ft. (5 m)

CC10AC43P

32.8 ft. (10 m)

Brake Pack

Brake Pack

The SB50W provides instantaneous stop, bi-directional operation and electromagnetic brake control functions integrated into one unit. This brake pack can sense when the thermal protector is opened, ensuring the safety of your equipment. For greater convenience, a function has been added to reset alarms using an external signal.

Technology Training Videos

ORIENTAL MOTOR offers monthly Live Seminars as well as On Demand Training Videos.

To view the On Demand Videos you will need register or log in above.

Related Seminar Videos


 

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube