Positioning Using AC Motors

Using AC Motors for Positioning

Simply add a Brake Pack or select an AC Motors with an electromechanical brake attached or the Low-Speed Synchronous Motor, for simple positioning.

Electromagnetic Brake Motors - 6 W (1/125 HP) up to 200 W (1/4 HP)

AC power off activated brake type, allows the motor to stop instantaneously when the power is cut off. Ideal for vertical applications in which the load must be held.

• Stopping Accuracy = 2 ~ 3 Rotations

Series
High-Power BH Series
  • 200 W (1/4 HP)
  • Parallel shaft & right-angle gearheads
  • Terminal box type
  • Single-phase 100-115, 200-230 VAC or three-phase 200-230 VAC
Starting from
$386.75
Available to Ship:
5 Business Days
World K Series
  • 6 W (1/125 HP) to 90 W (1/8 HP)
  • Parallel shaft, right-angle and linear gearheads
  • Lead wire type
  • Single-phase 100-115, 200-230 or three-phase 200-230 VAC
Starting from
$175.00
Available to Ship:
3 Business Days

 

Clutch & Brake Motors - 40 W (1/19 HP)

Equipped with an internal clutch and brake mechanism for use with a gearhead and is ideal for applications involving frequent START/STOP, positioning, indexing or incremental feeding operation.

• Stopping Accuracy = 1 Rotation

Features
CB Series
  • Parallel shaft gearheads
  • Lead wire type
  • Single-phase 100-115 VAC
Starting from
$463.25
Available to Ship:
3 Business Days

 

Brake Pack

Provides instantaneous stop, bi-directional operation and electromagnetic brake control functions. Can sense when the thermal protector is opened.

• Stopping Accuracy = 1 ~ 1.5 Rotations

Features
SB50W
  • For 6 W (1/125 HP) ~
    90 W (1/8 HP) AC Motors

Starting from
$102.85
Available to Ship:
3 Business Days
 

Low-Speed Synchronous Motors

Continuous rated motor in which quick bi-directional rotation is possible. The basic construction is the same as that of stepper motors.

• Stopping Accuracy = ±10°

Features
SMK Series
  • Parallel shaft gearheads
  • Lead wire type
  • Single-phase 100-115 VAC
Starting from
$87.00
Available to Ship:
3 Business Days

 

*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.

How to Select
Additional Positioning Solutions Available

More Advanced Speed / Positioning Control

BX Series

BX Series (AC Input)

Up to 400 W (1/2 HP)

Speed, Positioning and Torque Limiting* Control

Electromagnetic Brake Option

Space Saving Flat Gear

*Optional Control Module


Starting from
$693.00
Available to Ship:
3 Business Days
Servo Motors

Servo Motors

Up to 750 W (1 HP)

Speed, Positioning, Torque and Tension Control

Electromagnetic Brake Option

*Optional Control Module


Starting from
$1393.00
Available to Ship:
7 Business Days*

 

High-Accuracy Position Control

Motor Only

Stepper Motors

AC Input Packages

DC Input Packages

Geared Options

Encoder Options

Electromagnetic Brake Option


Starting from
$243.00
Available to Ship:
3 Business Days
EZ Limo

Linear & Rotary Actuators

Complete Solutions

Large Transportable Mass

Max Stroke : 1,500 mm

Max Speed : 1,500 mm/sec


Starting from
$1247.00
Available to Ship:
7 Business Days*

*Some models have longer lead times. Check with your local sales office or call 1-800-418-7903 for specific lead times.

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube