Reversible AC Motors & Gearmotors
High Strength, Long Life, Low Noise V Series - 6 W (1/125 HP) up to 90 W (1/8 HP)
Offering greater strength, longer life, improve reliability and quieter operation and conforms to major safety standards and global power supply voltages.
Features
Starting from
$63.75
Available to Ship:
Same Day*
Speed Control Options
MSC-1 Speed Controller
- Connects directly to PLC
- Enhanced, multi-speed control feature with alarm output
- Compact, simple wiring
Starting from
$74.80 + Motor
Available to Ship:
Same Day*
World K Series - 1 W (1/125 HP) up to 90 W (1/8 HP)
Our standard AC motors, the World K Series conform to major safety standards and support global power supply voltages.
Features
Starting from
$74.00
Available to Ship:
Same Day*
Speed Control Options
Reversible motors have a 30 minute rating to permit instantaneous switching of the rotational direction. A friction brake is equipped at the back of the motor, which makes reversible motors an ideal choice for applications where the rotational direction changes. All you need is to connect a capacitor and plug the motor into an AC power supply and the motor can be easily operated.
*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.
© 2013 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.