Brushless DC Motor and AC Input Driver Speed Control Systems

BMU Series Brushless DC Motor Speed Control Systems -
30 W (1/25 HP) up to 400 W (1/2 HP)

BMU Series Brushless DC Motors
Starting from
$259.25
Available to Ship:
3 Business Days

Easy to use brushless DC motor and driver package with simple wiring and operation. Up to 610 lb-in of torque.

Features
BMU Series Brushless DC Motor Speed Control
  • Speed control range: 80 ~ 4000 r/min
  • Imperial (in.) or Metric (mm) geared motors
  • IP65 rated motors available
  • Digital display, panel mount driver
  • Single-phase 100-120, 200-240 VAC or three-phase 200-240 VAC

 

AC Input BXII Series Brushless DC Motor Speed Control Systems - 30 W (1/25 HP) up to 400 W (1/2 HP)

BXII Series Brushless Motor Speed Control System
Starting from
$640.05
Available to Ship:
5 Business Days

High-performance brushless DC motor and driver packages with electromagnetic brake and gearing options with up to 970 lb-in of torque.

Features
BXII Series Brushless DC Motor Speed Control
  • Speed control range: 2 ~ 4000 r/min
  • 16 speed/position settings
  • Speed, positioning and torque limiting control
  • Single-phase 100-120 VAC or single-phase, three-phase 200-240 VAC

 

AC Input BMU Series 120 W (1/6 HP) Brushless DC Motors with Right-Angle Hollow Shaft Hypoid JH Gear

BLE Series Brushless DC Motors & Drivers
Starting from
$561.00
Available to Ship:
9 Business Days

The BMU Series 120 W motor equipped with an optional right-angle hollow shaft hypoid JH gear that features stainless steel shaft, space saving and cost saving benefits.

Features
  • Stainless steel shaft, IP66 protection
  • Space saving and Cost saving
  • Works with 120 W (1/6 HP)
  • For use with 120 W (1/6 HP) BMU Series brushless DC motors1

1Availability for 200 W (1/4 HP) and 400 W (1/2 HP) BMU Series brushless DC motor models coming soon.


 

BLE Series Brushless DC Motor Speed Control Systems - 30 W (1/25 HP) up to 120 W (1/6 HP)

BLE Series Brushless DC Motors & Drivers

Standard brushless DC motor and driver package with gearhead producing up to 600 lb-in of torque. Electromagnetic brake option available.

Features
  • Speed control range: 100 ~ 4000 r/min
  • 2 ~ 81 speed settings
  • Speed and torque limiting1 control
  • IP65 rated

1Optional controller module or Data Setting Software

Driver Options
NEW! BLE Series Brushless Motor Speed Control with Built-in Controller (Stored Data) Type
  • PLC or PC based control
  • Up to 31 units daisy chained
  • Single-phase 100-120 or 200-240 VAC
FLEX
Starting from
$357.85
Available to Ship:
5 Business Days
BLE Series Brushless DC Motor Speed Control (Standard Type)
  • Single-phase 100-120, 200-240 VAC or three-phase 200-240 VAC
Starting from
$357.85
Available to Ship:
5 Business Days

 

BLF Series Brushless DC Motor Speed Control Systems - 30 W (1/25 HP) up to 400 W (1/2 HP)

High-performance brushless DC motor and driver package achieves a maximum motor speed of 4000 r/min and with a geared option, up to 970 lb-in of torque. Digital operator, digital setting and display are possible.

Features
BLF Series Brushless DC Motor Speed Control
  • Speed control range: 80 ~ 4000 r/min
  • 8 speed settings
  • IP65 rated
  • Detachable digital display / operator and potentiometer
  • Single-phase 100-120, 200-240 VAC or three-phase 200-240 VAC
Starting from
$486.20
Available to Ship:
3 Business Days

 

Brushless DC motors (BLDC motors) from Oriental Motor can achieve up to 970 lb-in of torque when combined with a standard geared option and with their space savings design contribute to a compact and powerful solution ranging from 15 W up to 400 W. With their flat torque, can produce rated torque from low to high speeds easily. Brushless DC motors also feature a wide variety of pre-assembled geared and electromechanical break options and are available with our industry leading stable lead times.


 

*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube