Standard Brushless DC Motors & AC Input Drivers Speed Control System

.

BLE Series Brushless DC Motors (BLDC Motors) & Drivers Brushless DC Motors - BLE Series

The BLE Series continues our new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package and is available in 30 watt (1/25 HP) up to 120 watt (1/6 HP). For maximum torque, the BLE Series comes with a parallel gear or hollow shaft flat gear producing up to 600 lb-in of torque. For vertical or load holding applications, an electromagnetic brake option is available. All motors are IP65 protected.

By using the controller module, extended functions are available including speed settings, torque limiting and further improvements in performance.

Advanced SearchSafety Standards

Speed Control Range of 100 to 4000 r/min and Speed Ratio
of 40:1

Compared with conventional models, the speed control range of the
BLE Series brushless DC motor is greatly expanded and is capable of high-speed applications up to the maximum speed of 4000 r/min.

Brushless DC Motor Speed Range

 

Compact yet Powerful

In comparison with conventional models, high power is achieved with a slim body, efficient gearhead and lightweight size allowing for additional space savings.

Compact Brushless DC Motor

Excellent Speed Stability

The speed regulation (load) is ±0.5%. For this reason, this mechanism ensures that the motor drives at a stable speed over its entire speed range from low to high, even when the load condition fluctuates.

Brushless DC Motor Speed Stability

Energy Savings

Brushless DC motors use permanent magnets in the rotor. In comparison with an inverter-controlled motor, there is high efficiency and little loss, which means that energy savings is possible.

Select Cable Length or a Flexible Connection Cable (sold separately)

Connection cables for the motor and driver must be used. The distance between the motor and driver can be extended up to 20m (65.6 ft.).

Use a flexible cable if the cable will be bent or flexed.

Connection Cable

BLE Vertical Drive

Electromagnetic Brake Models Available for Vertical Drive

The motor with an electromagnetic brake enables stable speed control even during vertical drive (gravitational operation). When the power is turned off, the motor stops instantaneously to hold the load in place. The electromagnetic brake is automatically controlled via the driver in accordance with ON/OFF of the operation command signal.

Gearing Options

Parallel Shaft Brushless DC MotorLong Life Gearhead

The high-strength gearhead is designed to withstand high-speed revolutions. The rated life of the gearhead is 10000 hours, which is twice as long as that of our previous gearhead.

Up to 260 lb-in of Torque Possible
[120 W (1/6 HP) Brushless DC Motor with Parallel Shaft Flat Gearhead]

 

Space Saving with Brushless DC MotorsBrushless DC Motors Higher Permissible Torque

Hollow Shaft Flat Gearhead

Brushless DC Motor with FR Gearhead

Space-Saving and Low-Cost
The output shaft can be coupled directly to your drive shaft without using a coupling. The flexible installation modes, such as installation on either the front or rear face or by using the center shaft, allows you to reduce the size and installation space of your equipment. Since no shaft-coupling parts are needed, the parts cost and assembly man-hours will also decrease.

 

High Permissible Torque
While the parallel shaft gearhead lets the permissible torque saturate at high gear ratios, the hollow shaft flat gearhead enables the motor torque to be utilized to its maximum capability.

Up to 600 lb-in of Torque Possible
[120 W (1/6 HP) Brushless DC Motor with Hollow Shaft Flat Gearhead]


OPX2a

Control Module (sold separately)

Use of Control Module (sold separately) extends specifications and provides the additional functionality:

  • 8 Speed Control Settings
  • Torque Limiting
  • Expansion of Speed Control Range
  • Improved Speed Control Accuracy
  • Data Copy
  • Various Digital Displays

Data Setting Software

Use of the Data Setting Software* for setting and editing operating data and parameters, a computer can monitor I/O and operating speed waveform.

*Cable for connection to PC required for data setting software (sold separately**- see Accessories).

**One FREE communications cable is available per customer, contact Technical Support for more information.

Functions Various Displaying Functions Other Extended Functions
Operating Speed (Setting of gear ratio and speed increasing ratio), Speed (8 speeds max.)
Torque Limiting Function
Conveyor Transportation Speed, Load Factor, I/O Signal Assignment Change and Extension
Alarm Code, Alarm History, Warning Code, Test Operation
Warning History, I/O Monitor Data Copy

Expansion of Speed Control Range to 80 to 4000 r/min

The digital speed setting function expands the speed control range
to cover 80 to 4000 r/min (speed ratio 50:1).

Speed-Torque

 

Improved Speed Control Accuracy

Speed Control Accuracy

Multi-Speed Operation up to 8 Speeds is Possible

Using the control module (sold separately), multi-speed operation up to 8 speeds is possible. Speed setting in 1 r/min units as well as separate setting of the acceleration and deceleration time are also possible.

Multi-speed operation

Limiting the Motor Output Torque

The motor output torque can be suppressed in accordance with the application and use condition.

BLE Torque Limiting

Various Digital Displays are Possible (OPX-2A)

Speed, load factor, alarm code, etc. can be displayed digitally.

BLE OPX2A

 

Product Lineup

Select Power Supply below to view available products.

Type Rated Output Power Power Supply (VAC) Rated Torque
oz in (N·m)
Rated Speed
Standard Electromagnetic Brake
Round Shaft Brushless DC Motors
Round Shaft
Brushless DC Motors

 

30 W
(1/25 HP)

Single-Phase 100-120

Single-Phase 100-120

14.2 oz-in (0.1 N·m)

100 ~ 4000 r/min

(80 ~ 4000 r/min*)

Single-Phase 200-240

Single-Phase 200-240

Three-Phase 200-240

Three-Phase 200-240
60 W
(1/12 HP)
Single-Phase 100-120
Single-Phase 100-120
28 oz-in
(0.2 N·m)
Single-Phase 200-240 Single-Phase 200-240
Three-Phase 200-240 Three-Phase 200-240
120 W
(1/6 HP)
Single-Phase 100-120
Single-Phase 100-120
56 oz-in
(0.4 N·m)
Single-Phase 200-240 Single-Phase 200-240
Three-Phase 200-240 Three-Phase 200-240


*When using control module (OPX-2A) sold separately.

Parallel Shaft Brushless DC Motors
Brushless DC Motors with Parallel Shaft Gear

Output
Power
Motor Frame Size
Rated
Torque
Speed
Range
Standard
with
Electromagnetic Brake
30 W
(1/25 HP)

Single-Phase 100-120

Single-Phase 100-120

3.9 ~ 53 lb-in
(0.45 ~ 6 N·m)
Motor Speed Range:

100 ~ 4000 r/min
(80 ~ 4000 r/min*)

Min: 0.5 (0.4*) [200:1]

Max: 800 [5:1]

Single-Phase 200-240

Single-Phase 200-240

Three-Phase 200-240

Three-Phase 200-240

60 W
(1/12 HP)

Single-Phase 100-120

Single-Phase 100-120

7.9 ~ 141 lb-in
(0.9 ~ 16 N·m)

Single-Phase 200-240

Single-Phase 200-240

Three-Phase 200-240

Three-Phase 200-240

120 W
(1/6 HP)

Single-Phase 100-120

Single-Phase 100-120

15.9 ~ 260 lb-in
(1.8 ~ 30 N·m)

Single-Phase 200-240

Single-Phase 200-240

Three-Phase 200-240

Three-Phase 200-240

*When using control module (OPX-2A) sold separately.

Brushless DC Motor with Flat Hollow Shaft
Brushless DC Motor with Flat Hollow Shaft Gear

Output
Power
Motor Frame Size
Rated
Torque
Speed
Range
Standard
with
Electromagnetic Brake
30 W
(1/25 HP)

Single-Phase 100-120

Single-Phase 100-120

3.5 ~ 150 lb-in
(0.4 ~ 17 N·m)
Motor Speed Range:

100 ~ 4000 r/min
(80 ~ 4000 r/min*)

Min: 0.5 (0.4*) [200:1]

Max: 800 [5:1]

Single-Phase 200-240

Single-Phase 200-240

Three-Phase 200-240

Three-Phase 200-240

60 W
(1/12 HP)

Single-Phase 100-120

Single-Phase 100-120

7.5 ~ 300 lb-in
(0.85 ~34 N·m)

Single-Phase 200-240

Single-Phase 200-240

Three-Phase 200-240

Three-Phase 200-240

120 W
(1/6 HP)

Single-Phase 100-120

Single-Phase 100-120

15 ~ 600 lb-in
(1.7 ~ 68 N·m)

Single-Phase 200-240

Single-Phase 200-240

Three-Phase 200-240

Three-Phase 200-240

*When using control module (OPX-2A) sold separately.

View Products = View all available part numbers for BLE Series Brushless DC Motor Speed Control Systems

System Configuration

For vertical applications a Regeneration Unit is available.

Build a System

Build a complete system online by selecting your base motor and driver and adding all necessary accessories and/or controller.

Couplings / Brackets

Flexible Couplings

Flexible Coulings

This three-piece coupling adopts an aluminum alloy hub and a resin spider. The simple construction ensures that the high torque generated by a gear motor can be transmitted reliably. The proper elasticity of the spider suppresses motor vibration.

Motor Mounting Brackets

Mounting Bracket

Mounting brackets are convenient for installation and securing a stepping motor or geared stepping motor.

 

 

DIN Rail Mounting Plate (PADP03)

Control Module (OPX-2A)

OPX-2A Control ModuleBy using a control module, digital setting for speed can be performed and functions and characteristics can be extended beyond those of the standard model. In addition, positioning operations and torque limiting can also be performed.

 

Cable for Data Setting Software (CC05IF-USB)*

Cable for Data Setting Software

This communication cable is required for connecting to the computer on which the data setting software is installed.

*One FREE CC05IF-USB communications cable is available per customer, contact Technical Support for more information.

MEXE02 Data Setting Software

Regeneration Unit (EPRC-400P)

Regeneration Unit

During vertical drive (gravitational operation) and when starting and stopping large inertia loads rapidly, external forces cause the motor to rotate and function as a power generator. When that occurs, if the regenerative power exceeds the capacity of the driver to absorb, failure may result. In such cases, the regeneration unit is connected to the drive and the regenerative power is released as heat energy.

DIN Rail Mounting PlateDIN Rail installation plate for the driver.

Connection Cables (required) (sold separately)

Connection Cables

These cables extend the distance between the motor and driver. The motor includes a 18 in. (450 mm) cable. Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.

Motor Speed Indicator

Motor Speed Indicator

Used for displaying and checking the speed.

Motor Speed Indicator

SDM496

DIN Rail Mount

EP11PF

Technology Training Videos

ORIENTAL MOTOR offers monthly Live Seminars as well as On Demand Training Videos.



 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube