High Power Brushless DC Motors & AC Input Digital Drivers Speed Control Systems

.

BLF Series Brushless DC Motors (BLDC Motors) and Drivers Brushless DC Motors - BLF Series

The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of the feature-rich BLF Series with ease.

The BLF Series brushless DC motor achieves a maximum motor speed of 4000 r/min and maximum permissible torque of 970 lb-in.

Advanced SearchSafety Marks

Wide Speed Control Range from 80 r/min up to 4000 r/min

A wide speed control range from 80 to 4000 r/min (speed ratio of 50:1) enables the brushless DC motor to be used in various applications.

Brushless DC Motor Wide Speed Range

Compact yet Powerful

Brushless DC motors have slim bodies and provide high power due to permanent magnets being used in the rotor. For example, the overall length is 2.95 in. (75 mm) shorter and the output power is 1.3 times higher then that of three-phase induction motors with a frame size of 3.54 in. (90 mm). Using brushless DC motors can contribute to downsizing.

Compact yet Powerful Brushless DC Motors

Energy Saving

At an output power of 60 W (1/12 HP), the power loss of the BLF Series brushless DC motor is approximately half that of an inverter-controlled AC motor, which contributes to the energy-saving operation of your equipment.

Energy Savings

Easy Operation with the Digital Operator

You can perform various settings and operations using the six operation keys on the digital operator.

Digital Operator

Multi-Speed Operation Using up to Eight Speeds

Up to eight speeds can be set by digital setting. On the digital operator, the speed can be set in units of 1 r/min and a different acceleration/deceleration time can be set for each speed. Switch the speed according to your needs.

Multi-Speed Operation

Various Digital Displays

Speed, load factor, alarm code, etc. can be displayed digitally.
(The speed can be displayed as gearhead output shaft speed.)

Various Displays

Speed Teaching Function

The speed adjusted by physically operating the brushless DC motor can be set and stored.

Speed Teaching

Four Speed Setting Methods

Select one of four speed setting methods according to the condition in which your equipment is used.

Four Speed Setting Methods

A Maximum Motor / Driver Wiring Distance of 65.5 ft. (20 m)

By separating the motor cable and signal cable, the BLF Series is less vulnerable to noise and capable of an extension of the motor/driver wiring distance to a maximum of 65.6 ft. (20 m).

Select connection cables (sold separately) from among eight lengths [3.3 to 65.6 ft. (1 to 20 m)].

Connection Cables

Detachable Digital Operator

The digital operator can be detached from the driver and used at a location as far as 16.4 ft. (5 m) away using an accessory remote-control kit (sold separately). Use the digital operator as a handy operation unit or display outside the switch board. (The digital operator conforms to IP65 when the remote-control kit is used.)

Detachable Digital Operator

IP65 Protection

The brushless DC motor (excluding the mounting surface of the round shaft type and the connector) and digital operator (when an accessory remote-control kit is used) provide a high level of protection conforming to IP65 meaning you can use the BLF Series in locations where the unit may come into contact with water.

NOTE: The BLF Series is not designed for washing directly with water or use in an environment where the unit constantly receives water splashes. The protection class of the driver is IP20.

Uses a Terminal Block for Driver Connection

The driver-end of each cable has terminals, instead of a connector, to make it easy to wire the cable into a switch board.

Full Range of Protective Functions

The BLF Series detects various motor and driver errors such as overload, overvoltage, undervoltage, missing phase, overspeed, overcurrent, EEPROM error, CPU error, operation error and external error. Upon detection of an error, the driver will immediately stop the motor and output an alarm signal.

Sink/Source Logic Switchable

To ensure safety and usability, sink/source logic can be selected by a switch.

Gearing Options

Parallel ShaftLong Life Gearhead

The high-strength gearhead is designed to withstand high-speed revolutions. The rated life of the gearhead is 10000 hours, which is twice as long as that of our previous gearhead.

Up to 610 lb-in of Torque Possible
[400 W (1/2 HP) Brushless DC Motor with Parallel Shaft Flat Gearhead]

 

Space Saving with Brushless DC MotorsBrushless DC Motor Higher Permissible Torque

Hollow Shaft Flat Gearhead

Brushless DC Motor with Hollow Shaft Flat Gearhead

Space-Saving and Low-Cost
The output shaft can be coupled directly to your drive shaft without using a coupling. The flexible installation modes, such as installation on either the front or rear face or by using the center shaft, allows you to reduce the size and installation space of your equipment. Since no shaft-coupling parts are needed, the parts cost and assembly man-hours will also decrease.

High Permissible Torque
While the parallel shaft gearhead lets the permissible torque saturate at high gear ratios, the hollow shaft flat gearhead enables the motor torque to be utilized to its maximum capability.

Up to 970 lb-in of Torque Possible
[400 W (1/2 HP) Brushless DC Motor with Hollow Shaft Flat Gearhead]


 

Product Lineup

Select Motor Frame Size / Power Supply to view available products.

Round Shaft Brushless DC Motors
Round Shaft
Brushless DC Motors
Output
Power
Motor Frame Size
Rated
Torque
Speed
Range
30 W
(1/25 HP)
14.2 oz-in
(0.1 Nm)
8 ~ 4000 r/min
60 W
(1/12 HP)
28 oz-in
(0.2 Nm)

120 W
(1/6 HP)

56 oz-in
(0.4 Nm)
200 W
(1/4 HP)
92 oz-in
(0.65 Nm)
400 W
(1/2 HP)
184 oz-in
(1.3 Nm)

 

Brushless DC Motor with Parallel Shaft
Brushless DC Motors with Parallel Shaft
Gearhead
Output
Power
Power Supply
(VAC)
Rated
Torque
Speed
Range
30 W
(1/25 HP)

Single-Phase 100-120

3.9 ~ 53 lb-in
(0.45 ~ 6 N·m)
Motor Speed Range:

8 ~ 4000 r/min

 

Min: 0.4 [200:1]

Max: 800 [5:1]

Single-Phase 200-240

Three-Phase 200-240

60 W
(1/12 HP)

Single-Phase 100-120

7.9 ~ 141 lb-in
(0.9 ~ 16 N·m)

Single-Phase 200-240

Three-Phase 200-240

120 W
(1/6 HP)

Single-Phase 100-120

15.9 ~ 260 lb-in
(1.8 ~ 30 N·m)

Single-Phase 200-240

Three-Phase 200-240

200 W
(1/4 HP)

Single-Phase 100-120

25 ~ 610 lb-in
(2.9 ~ 70 N·m)

Single-Phase 200-240

Three-Phase 200-240

400 W
(1/2 HP)

Three-Phase 200-240

52 ~ 610 lb-in
(5.9 ~ 70 N·m)

 

Brushless DC Motor with Hollow Shaft Flat Gearhead
Brushless DC Motors with Hollow Shaft Flat
Gearhead
Output
Power
Power Supply
(VAC)
Rated
Torque
Speed
Range
30 W
(1/25 HP)

Single-Phase 100-120

3.5 ~ 150 lb-in
(0.4 ~ 17 N·m)
Motor Speed Range:

8 ~ 4000 r/min

 

Min: 0.4 [200:1]

Max: 800 [5:1]

Single-Phase 200-240

Three-Phase 200-240

60 W
(1/12 HP)

Single-Phase 100-120

7.5 ~ 300 lb-in
(0.85 ~ 34 N·m)

Single-Phase 200-240

Three-Phase 200-240

120 W
(1/6 HP)

Single-Phase 100-120

15 ~ 600 lb-in
(1.7 ~ 68 N·m)

Single-Phase 200-240

Three-Phase 200-240

200 W
(1/4 HP)

Single-Phase 100-120

48 ~ 480 lb-in
(5.5 ~ 55.3 N·m)

Single-Phase 200-240

Three-Phase 200-240

400W
(1/2 HP)

Three-Phase 200-240

48 ~ 970 lb-in
(5.5 ~ 110 N·m)

View Products = View all available part numbers for BLF Series Brushless Speed Control Systems

System ConfigurationBuild a System

Build a complete system online by selecting your base motor and driver and adding all necessary accessories and/or controller.

Couplings / Brackets

Flexible Couplings

Flexible Coulings

This three-piece coupling adopts an aluminum alloy hub and a resin spider. The simple construction ensures that the high torque generated by a gear motor can be transmitted reliably. The proper elasticity of the spider suppresses motor vibration.

Motor Mounting Brackets

Mounting Bracket

Mounting brackets are convenient for installation and securing a stepping motor or geared stepping motor.

 

Remote-Control Kit

Remote-Control KitThe remote-control kit is useful if you want to detach the digital operator from the driver and install it on the frame of the equipment, etc. for remote operation. The kit includes a connection cable for digital operator/driver connection and a rubber gasket.

 

Model Length
BLFHS-02 6.6 ft. (2 m)
BLFHS-05 16.4 ft. (5 m)

 

 

Cables

Connection Cables (*required)

Extension Cables

These cables extend the distance between the motor and driver. *The motor includes a 16 in. (400 mm) cable.

 

 

External Speed Potentiometer

PAVR-20KZ

Potentiometer

Potentiometer used for setting the speed control motor.

 

 

 

Technology Training Videos

ORIENTAL MOTOR offers monthly Live Seminars as well as On Demand Training Videos.



 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube