Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Modbus / RS-485 Linear Actuators

Linear Actuators - Motorized Linear Slides EAS Series

EAS Series Linear Actuators

The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These motorized linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

Features
  • Drive Method: Ball screw
  • Maximum Stroke: 500 mm
  • Maximum Speed: 800 mm/s
  • Maximum Transportable Mass: Horizontal: 60 kg / Vertical: 30 kg
  • Repetitive Positioning Accuracy:±0.02 mm
Packages
Modbus / RS-485 Linear Actuators - Linear Slides
  • Modbus (RTU) / RS-485
  • Up to 31 units daisy chained
  • 24/48 VDC, Single-Phase 100-120 or 200-240 VAC
FLEX
Starting from
$925.65
Available to Ship:
8 Business Days

 

Linear Actuators - Motorized Cylinders EAC Series

EAC Series Linear Actuators

The EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts.

Features
  • Drive Method: Ball screw
  • Maximum Stroke: 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass: Horizontal: 60 kg / Vertical: 30 kg
  • Repetitive Positioning Accuracy:±0.02 mm
Packages
Modbus / RS-485 Linear Actuators - Cylinders
  • Modbus (RTU) / RS-485
  • Up to 31 units daisy chained
  • 24/48 VDC, Single-Phase 100-120 or 200-240 VAC
FLEX
Starting from
$776.90
Available to Ship:
8 Business Days

 

Compact Linear Actuators - DRL II Series

Compact Linear Actuators

The DRLII Series of compact linear actuators uses a 0.36° or 0.72° stepper motor which incorporates a rolled or ground ball screw. Available with a guide or no guide and combined with a 24 VDC microstepping drivers for extremely precise positioning.

Features
  • Standard or Guide type
  • Ground or Rolled ball screw
  • Significantly fewer parts
  • Reduced assembly time
  • Repetitive Positioning Accuracy:
    • Ground Ball Screw = ±0.0003 mm (±0.00012 in.)
    • Rolled Ball Screw = ±0.01 mm (±0.00039 in.)

 

Packages
Modbus / RS-485 Compact Linear Actuators
  • Modbus (RTU) / RS-485
  • Up to 31 units daisy chained
  • 24 VDC
FLEX
Starting from
$549.95
Available to Ship:
5 Business Days

 

© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube