Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Modbus / RS-485 Stepper Motor & Driver Systems

AC Input

DC Input

AC Input - High-Efficiency, Closed Loop AR Series - 0.36° and Geared Stepper Motors & Drivers

Featuring our unique AlphaStep closed loop technology to maintain positioning operation even during abrupt load fluctuations and accelerations with Constant Duty stepper motors. Frame sizes from 1.65 in. (42 mm) up to 3.54 (90 mm), geared and electromagnetic brake types available.

Packages
Modbus / RS-485 Stepper Motors and Drivers
  • PLC or PC based control
  • Up to 31 units daisy chained
  • Single-Phase 100-115 or 200-230 VAC
FLEX
Starting from
$617.95
Available to Ship:
5 Business Days

 

DC Input - High-Efficiency, Closed Loop AR Series - 0.36° and Geared Stepper Motors & Drivers

Featuring our unique AlphaStep closed loop technology to maintain positioning operation even during abrupt load fluctuations and accelerations with Constant Duty stepper motors. Frame sizes from 1.10 in. (28 mm) up to 3.54 (90 mm), geared and electromagnetic brake types available.

Packages
Modbus / RS-485 Stepper Motors and Drivers
  • PLC or PC based control
  • Up to 31 units daisy chained
  • 24/48 VDC
FLEX
Starting from
$462.40
Available to Ship:
5 Business Days

 

AC Input - Absolute Sensor, Closed Loop AZ Series - 0.36° and Geared Stepper Motors & Drivers

AZ Series Stepper Motors

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

Packages
Modbus / RS-485 Stepper Motors
  • PLC or PC based control
  • Up to 31 units daisy chained
  • Single-Phase 100-120 or Single-Phase/Three-Phase 200-240 VAC
FLEX
Starting from
$796.45
Available to Ship:
9 Business Days

 

DC Input - Absolute Sensor, Closed Loop AZ Series - 0.36° and Geared Stepper Motors & Drivers

AZ Series Stepper Motors

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

Packages
Modbus / RS-485 Stepper Motors
  • PLC or PC based control
  • Up to 31 units daisy chained
  • 24 / 48 VDC
FLEX
Starting from
$647.70
Available to Ship:
9 Business Days

 

AC Input - High-Efficiency RKII Series - 0.72° and Geared Stepper Motors & Drivers

RKII Series Stepper Motors

The RKII Series is a high performance energy saving stepper motor and driver package with a great low price. To achieve constant maximum torque output with low heat generation and save energy, the stepper motor and driver losses have been substantially reduced allowing to be operated for longer hours at high speed, which is not possible with conventional stepper motors and drivers. With simple wiring featuring screw-less connectors and side by side driver mounting, installation is easy and saves space.

Packages
Modbus / RS-485 Stepper Motors and Drivers
  • PLC or PC based control
  • Up to 31 units daisy chained
  • Single-Phase 100-120 or 200-240 VAC
FLEX
Starting from
$391.85
Available to Ship:
5 Business Days

 

DC Input - CRK Series - 0.36°, 0.72° and Geared Stepper Motors & Drivers

CRK Series Stepper Motors

Combining a high-performance stepper motor with a compact, low-vibration microstep driver with frame sizes from 0.79 in. (20 mm) up to 2.36 (60 mm), encoder and geared types are available.

Packages
Modbus / RS-485 Stepper Motors and Drivers
  • PLC or PC based control
  • Stored data software (free download)
  • Network converter options
  • 24 VDC
FLEX
Starting from
$368.90
Available to Ship:
5 Business Days

 

PKA Series - 0.72° Integrated Stepper Motors

PKA Series Stepper Motors
Starting from
$352.75
Available to Ship:
9 Business Days

Integrated stepper motor, driver and controller (stored data type). 1.65 in. (42 mm) and 2.36 (60 mm) frame sizes available.

Features
Modbus / RS-485 Integrated Stepper Motor/Driver/Controller
  • PLC or PC based control
  • Stored data software (free download)
  • Includes cables
  • Network converter options
  • 24 VDC

FLEX

 

*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube