The EZA Series, with a built-in LM Guide®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an
stepping motor and controller system for tuning-free, closed loop operation.
The shape of the motor cable outlet was changed to eliminate dead space. The total length of the cylinder is shorter for every stoke or model, which enables space-saving design of your equipment.
The installation method can be chosen from securing the cylinder's rod surface or base surface. An optional mounting plate for two-axis type, etc. is sold separately.

The LM Guide® is housed within the motorized cylinder and as a result the EZA Series achieves a compact size and provides greater ease of use.

There is no need for a guide mechanism such as an external guide. This cylinder provides a direct way to perform transferring of a load and a push-motion (pressurized) operation.

A desired stroke can be selected in 50 mm increments.
Linear Slide |
Available Stroke Lengths (mm) |
EZA4 |
50, 100, 150, 200, 250, 300 |
EZA6 |
50, 100, 150, 200, 250, 300 |
The linear slide and controller are connected via a single cable and the wiring distance can be extended to a maximum of 20 m (10 m for 24 VDC products). The cable is fitted with a connector for quick connection.

The controller combines all of the functions needed to operate a linear slide in an easy to use solution. All EZ Limo controllers feature a vibration suppression function to reduce common areas where vibration can occur. The controllers are available in three power supply voltages: 24 VDC, single-phase 100-115 VAC and single-phase 200-230 VAC.
The controller can be used as an absolute unit by connecting an optional battery.
Choose Controller or Driver Mode
The EZ Limo can be combined with your existing controller to serve as a driver controlling the linear slide by pulse input.
Teaching Function
You can directly move the table to a desired position and store the position obtained, or use a teaching pendant to move the table to a desired position and then store it. Up to 63 points of positioning data can be set.
Home Function
You can select sensorless return to home or return to home using sensors.
Linked Operation
By linking multiple sets of operation data, simply input a start signal. You can then change the linear slide speed without physically stopping the linear slide.
This newly developed control method achieves low vibration even at the speed range where large vibration occurs normally.

The rod can be held in a state of being pushed against the load or similar object, as with an air cylinder. the force used to push the load (push force) can be changed.

A signal is output when the linear slide table or cylinder rod enters a set area arbitrarily set along the stroke. One set area can be set.

Up to 63 points of positioning data can be set in simple steps. The positioning operation can be performed in one of two ways: using the selective positioning method, where desired data is selected and executed by the signals from the host controller; or the sequential positioning method, in which all data is executed sequentially when a start signal is input.
The current position, error code and other data can be output to an external device.

You can easily perform all tasks from operation to data setting by using our teaching pendant or data editing software.
![]() |
Teaching Pendant (Sold separately) EZT1 |
![]() |
Data Editing Software (Sold separately) EZED2 |
Data can be set in the absolute mode (absolute-position specification) or the incremental mode (incremental-position specification).
Absolute Mode: The absolute position (distance) from the reference point is set.
Incremental Mode: The position achieved by the motor after the last movement (=current position) is defined as the starting point for the next movement.
Four patterns of acceleration/deceleration setting are possible according to your operating conditions. Acceleration and deceleration can be set separately.
Use this filter to suppress disturbances during starting and stopping or to reduce vibration during low-speed operation. With the speed filter function you can control the motor to minimize speed fluctuations even when switching the speed rapidly between operation commands.
The set value can be adjusted digitally (over a range of 1 to 100). Increasing the set value makes the movement smoother while decreasing the synchronism with the command.
Oriental Motor offers a Stored Program Controller with RS-232C communications. For more information about the Stored Program Controller option please contact Tech Support at 1-800-GO-VEXTA or click here to submit an inquiry.
Need this product quick? Oriental Motor offers the best lead times in the industry. This product is available to ship within 7 business days( 1-5 pcs.). Order online or contact your local sales office.
![]()
Repetitive Positioning Accuracy = ±0.02 mm
Cylinder Size [Frame Size] |
Power Supply Voltage |
Lead |
Thrust Force |
Push Force*1 |
Max. Transportable Mass*2 - Horizontal |
Max. Transportable Mass*2 - Vertical |
Max. Speed |
Stroke [mm]
|
EZA4 |
12 |
~70 | 100 | 15 | 6.5 | 600 | 50 ~ 300 (50 mm increments) |
|
6 |
~140 | 200 | 30 | 14 | 300 | |||
12 |
~70 | 100 | 15 | 6.5 | 600 | |||
6 |
~140 | 200 | 30 | 14 | 300 | |||
12 |
~70 | 100 | 15 | 6.5 | 600 | |||
6 |
~140 | 200 | 30 | 14 | 300 | |||
EZA6 |
12 |
~200 | 400 | 30 | 15 | 600 | 50 ~ 300 (50 mm increments) |
|
6 |
~400 | 500 | 60 | 30 | 300 | |||
12 |
~200 | 400 | 30 | 15 | 600 | |||
6 |
~400 | 500 | 60 | 30 | 300 | |||
12 |
~200 | 400 | 30 | 15 | 600 | |||
6 |
~400 | 500 | 60 | 30 | 300 |
*1 Maximum speed of push-motion operation is 25 mm/s.
*2 When an external guide is used.
View Products = View all EZA Series products.