Linear Actuators - Motorized Cylinders

Linear Actuators - Motorized Cylinders EAC Series

EAC Series Linear Actuators

The EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts.

Features
  • Drive Method: Ball screw
  • Maximum Stroke: 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass: Horizontal: 60 kg / Vertical: 30 kg
  • Repetitive Positioning Accuracy:±0.02 mm
Driver Options
Built-in Controller (Stored Data) Type
  • Modbus (RTU) / RS-485
  • Up to 31 units daisy chained
  • 24/48 VDC, Single-Phase 100-120 or 200-240 VAC
FLEX
Starting from
$776.90
Available to Ship:
8 Business Days
Pulse Input Type
  • 24/48 VDC, Single-Phase 100-115, 200-230 VAC or Three-Phase 200-230 VAC
  • Controller required
Starting from
$734.40
Available to Ship:
8 Business Days

 

A broad lineup of motorized cylinders designed for greater ease and higher performance in positioning applications.


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube