Servo Motors

Oriental Motor offers several servo motor products. Click here to see Speed-Torque Performance Comparison below.

Short-Range Servo Motor and Driver Package - AR Series

Featuring our unique AlphaStep closed loop technology to maintain positioning operation even during abrupt load fluctuations and accelerations with Constant Duty motors. Frame sizes from 1.65 in. (42 mm) up to 3.54 (90 mm), geared and electromagnetic brake types available.

Driver Options
Built-in Controller (Stored Data) Type
  • Maximum Speed = 4,000 r/min
  • RS-485 communications
  • Up to 31 units daisy chained
  • Single-Phase 100-115 or 200-230 VAC
FLEX
Starting from
$617.95
Available to Ship:
5 Business Days
Pulse Input Type
  • Maximum Speed = 4,000 r/min
  • Single-phase 100-115, 200-230 VAC or three-phase 200-230 VAC
  • Controller required
Starting from
$617.95
Available to Ship:
5 Business Days

 

Short-Range Servo Motor (Absolute Positioning) - AZ Series

AZ Series Stepper Motors

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

NEW - Lower Pricing for AZ Series
Packages
Built-in Controller (Stored Data) Type
  • PLC or PC based control
  • Up to 31 units daisy chained
  • Single-Phase 100-120 or Single-Phase/Three-Phase 200-240 VAC
FLEX
Starting from
$790.50
Available to Ship:
9 Business Days
Pulse Input Type Driver
  • Single-Phase 100-120 or Single-Phase/Three-Phase 200-240 VAC
  • Controller required
Starting from
$742.05
Available to Ship:
9 Business Days

 

*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.

Comparison of Servo Motor & Driver Packages

Oriental Motor offers several servo motor and driver packages, depending on the needs of your application.

Series

Output Power

System

Gear

Brake

Max. Speed

Price

NX Series

50 W ~ 750 W

Pulse Input

Optional

Optional

5,500 r/min

Starting from
$932.45

AR Series

30 W ~ 400 W

Stored Data
or Pulse Input

Optional

Optional

4,000 r/min

Starting from
$617.95

AZ Series

30 W ~ 200 W

Stored Data
or Pulse Input

Optional

Optional

4,000 r/min

Starting from
$796.45

BX Series

30 W ~ 400 W

Stored Data

Optional

-

3,000 r/min

Starting from
$589.05

Servo Comparison

 

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube