Mechanical Absolute Encoder Stepper Motor and AC Input Pulse Input Driver Package

.

Absolute Sensor Stepper Motor and Driver Package

Closed Loop Stepper Motor and Driver Packages -
Battery-Free, Mechanical Absolute Encoder AZ Series (Pulse Input)

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

The AZ Series:

  • 1.65 in. (42mm) and 2.36 in. (60 mm) frame sizes
  • Wide range of gear options and electromagnetic brake
  • Single-Phase 100-120 VAC, Single-Phase / Three-Phase 200-240 VAC.
  • All packages include a 9.8 ft. (3 m) motor cable.
Safety Marks

Advanced Search

Advanced Technology at Affordable Prices

Oriental Motor has developed and patented a compact, low-cost, battery-free mechanical type absolute sensor. The AZ Series is available at affordable prices and can contribute to improved productivity and cost reductions.

Absolute Encoder

No External Sensors Required

Positional information is managed mechanically. External sensors such as home sensor and the limit sensor are not needed.

Absolute Encoder Stepper Motor

Reduced Cost
Sensor costs and wiring costs can be reduced, allowing for lower system costs.

Simple Wiring
Wiring is simplified and the degree of freedom for equipment design is increased.

Not Affected by Sensor Malfunctions
There is no concern about sensor malfunctions (when operating in environments filled with oil mist or filled with metal pieces due to metal processing), sensor failures or sensor wire disconnections.

Improved Return-to-Home Accuracy
Home position accuracy is increase because the return-to-home operation is performed regardless of any variations in home sensor sensitivity.

Newly Developed Mechanical Absolute Encoder

Mechanical-Type Encoder (No Battery Required)
A mechanical sensor composed of multiple gears is employed. Positioning information is detected by recognizing the angle of the individual gears. As a result, it does not require a battery.

Multiple-Rotation Absolute System
Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the home position.

Home Setting Method
The home position can be easily set by pressing a switch on the drivers surface, which is saved by the Mechanical Absolute Encoder. In addition, home setting is possible with the MEXE02 data setting software or external input signal.

Home position is easy to adjust by moving the motor to a desired position manually.

Home Setting Switch

Shortened Reset Time - High Speed Return-to-Home

Because return-to-home is possible without an external sensor, return-to-home can be performed at high speed without taking the sensor sensitivity into account, allowing for a shortened machine cycle.

High Speed Return-to-Home

No Battery Required

No battery is required thanks to a mechanical-type sensor. Because positioning information is managed mechanically by the Mechanical Absolute Encoder, the positioning information can be preserved, even if the power turns off, or the cable between the motor and the driver is disconnected.

No battery needed

Reduced Maintenance
Because there is no battery that needs replacement, maintenance time and costs can be reduced.

Unlimited Driver Installation Possibilities
Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control box.

Safe for Overseas Shipping
Normal batteries will self-discharge, so care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The Mechanical Absolute Encoder does not require a battery, so there is no limit to how long the positioning information is maintained. In addition, there is no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.

Position Holding Even when the Cable between the Motor and Driver is Detached
Positioning information is stored within the Mechanical Absolute Encoder.

*Because the positioning information is stored in the Mechanical Absolute Encoder, the home position must be reset if the motor is replaced.

High Reliability

High Reliability is provided by using the control method unique to Oriental Motor that combines the merits of both open loop control and closed loop control.

Continues Operation Even with Sudden Load Fluctuation and Sudden Acceleration
In normal conditions, it operates synchronously with pulse commands under open loop control, and because of its compact size and high torque generation, it has excellent acceleration performance and response. In an overload condition, it switches immediately to closed loop control to correct the position.

Alarm Signal Output in Case of Abnormality
If a continuous overload is applied, an alarm signal is output. Also, when the positioning is completed, a signal is output. This provides high reliability.

No Tuning Required
Because it is normally operated with open loop control, positioning is still possible without gain tuning even when the load fluctuates due to the use of a belt mechanism, cam or chain drive, etc.

Holding the Stop Position
During positioning, the motor stops with its own holding force without hunting. Because of this, it is ideal for applications where the low rigidity of the mechanism requires absence of vibration upon stopping.

Energy Saving

Heat generation is reduced thanks to the high efficiency motor, resulting in energy savings.

Lower Heat Generation
Heat generation by the motor has been significantly reduced through higher efficiency.

Lower Heat GenerationMotor Surface Temperature

47% Less Power Consumption* than Conventional Oriental Motor Products Due to Energy-Saving Features

Power Consumption

Gear Options

Gear Motors

Oriental Motor offers geared motors; motor and gearhead pre-assembled. Based on torque, accuracy (backlash) and list price, the optimal type can be selected from the various geared motors.


 

Easy Operation through the Use of the MEXE02 Data Setting Software (FREE Download)

Easy Setting and Easy Driving

Unit Setting Wizard
This is a function that allows the traveling amount, speed, etc. to be displayed and input in the designated units. It can be easily set by following the directions displayed on the screen.

Data Setting Software

Teaching and Remote Operation
Data setting software can be used to perform the home setting and also drive the motor. This can be used for teaching or test drive purposes.

Teaching Operation

Monitoring Function

I/O Monitoring
The status of the I/O wired to the driver can be checked on a computer. This can be used for post-wiring I/O checks or I/O checks during operation.

I/O Monitoring

Waveform Monitoring
The operating status of the motor (such as command speed and feedback speed), can be checked by an oscilloscope-like image. This can be used for equipment start-up and adjustment.

Waveform Monitoring

Alarm Monitoring
When an abnormality occurs, the details of the abnormality and the solution can be checked. Because the solution can be checked it is possible to respond to abnormalities quickly.

Alarm Monitoring

 

Product Lineup

Select your package based on the Driver Power Supply.

Motor and driver package includes 3 m (9.8 ft.) motor cable. Different lengths and flexible cables are available separately.

Select Motor Frame Size / Driver Power Supply below.
Type Features Motor
Frame Size
Driver Power Supply (VAC)
Max. Holding
Torque

Standard

Electromagnetic Brake

standard
Round Shaft
Stepper Motor

Round Shaft with Flat on the shaft

1.65 in.
(42 mm)
Single-Phase 100-120 Single-Phase 100-120
42 oz-in
(0.3 N·m)
Single-Phase / Three-Phase 200-240 Single-Phase / Three-Phase 200-240
2.36 in.
(60 mm)
Single-Phase 100-120 Single-Phase 100-120
142 ~ 280 oz-in
(1 ~ 2 N·m)
Single-Phase / Three-Phase 200-240 Single-Phase / Three-Phase 200-240
Type Features Motor
Frame Size
Driver Power Supply (VAC)
Max. Holding
Torque

Standard

Low backlash Spur Geared
Spur Gear
(TS Gear)

• Gear ratios: 3.6:1, 7.2:1, 10:1, 20:1, 30:1
• Backlash: 10 ~ 45 arc minute (0.167° ~ 0.75°)

1.65 in.
(42 mm)
Single-Phase 100-120
5.75 ~ 20.4 lb-in
(0.65 ~ 2.3 N·m)
Single-Phase / Three-Phase 200-240
2.36 in.
(60 mm)
Single-Phase 100-120
15.9 ~ 53 lb-in
(1.8 ~ 6 N·m)
Single-Phase / Three-Phase 200-240
AR PS
Planetary Gear
(PS Gear)

• Gear ratios: 5:1, 7.2:1, 10:1, 25:1, 36:1 and 50:1
• Backlash: 7 ~ 15 arc minute (0.117° ~ 0.25°)

1.65 in.
(42 mm)
Single-Phase 100-120
8.8 ~ 26 lb-in
(1 ~ 3 N·m)
Single-Phase / Three-Phase 200-240
2.36 in.
(60 mm)
Single-Phase 100-120
30 ~ 70 lb-in
(3.5 ~ 8 N·m)
Single-Phase / Three-Phase 200-240
Non-backlash HPG Geared
Harmonic Planetary
Gear
(HPG Gear)

• Center shaft or flange output.
• Backlash 3 arc minute
(0.05°)

1.57 in.
(40 mm)
Single-Phase 100-120
13.2 ~ 21.9 lb-in
(1.5 ~ 2.5 N·m)
Single-Phase / Three-Phase 200-240
2.36 in.
(60 mm)
Single-Phase 100-120
52 ~ 79 lb-in
(5.9 ~ 9 N·m)
Single-Phase / Three-Phase 200-240
HPG Geared
Harmonic Planetary
Flange Output Gear
(HPG Gear)
1.57 in.
(40 mm)
Single-Phase 100-120
13.2 ~ 21.9 lb-in
(1.5 ~ 2.5 N·m)
Single-Phase / Three-Phase 200-240
2.36 in.
(60 mm)
Single-Phase 100-120
52 ~ 79 lb-in
(5.9 ~ 9 N·m)
Single-Phase / Three-Phase 200-240
HG Geared
Harmonic
Gear
(HG Gear)

• Non Backlash
• Gear Ratios: 50:1, 100:1
• Backlash: 0 arc minute

1.65 in.
(42 mm)
Single-Phase 100-120
30 ~ 44 lb-in
(3.5 ~ 5 N·m)
Single-Phase / Three-Phase 200-240
2.36 in.
(60 mm)
Single-Phase 100-120
61 ~ 88 lb-in
(7 ~ 10 N·m)
Single-Phase / Three-Phase 200-240

 

View Products = View all available part numbers for AZ Series Stepper Motor and Driver Systems

System Configuration

Build a complete system online by selecting your base motor and driver and adding all necessary accessories and/or controller.

Build a System

Control Options

Using the available data setting software you can change parameters, add functions and perform various monitoring operations according to the needs of your system. (See Extended Functions)

MEXE02

MEXE02 Data Setting Software

*Uses standard USB cable (not supplied)

Couplings / Brackets

Flexible Couplings

Coupling

This three-piece coupling adopts an aluminum alloy hub and a resin spider. The simple construction ensures that the high torque generated by a gear motor can be transmitted reliably. The proper elasticity of the spider suppresses motor vibration.

Cables / Connectors

Motor Connection / Extension Cables

The AZ Series includes a 9.8 ft. (3m) cable for connecting the motor and driver. If a different length is needed a Motor Cable or Extension Cable must be used.

Standard Type

Connection Cables

Electromagnetic Brake Type

Brake Extension Cables

Driver Cable

This is a shielded cable equipped with a half-pitch connector at one end of the cable that snaps onto the driver. The other end is laminated lead wires aligned in order at a pitch of 0.05 in. (1.27 mm), which is convenient for insulation displacement connectors.

Driver Cable

Motor Mounting Brackets

Mounting brackets are convenient for installation and securing a stepper motor or geared stepper motor.

Mounting Bracket

Controllers

Controllers are devices that output pulse signals needed to operate a stepper motor. Controllers let you make various settings to control your motor and also permit connection with a host programmable controller and sensors or PC. Select a controller that best suits your system.

SCX11 - Universal Stored Program Stepper Motor Controller (Single Axis)

SCX11

 


 

 

© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube