AC Input Stepper Motor & Driver Systems

High-Efficiency, Closed Loop AR Series Stepper Motors & Drivers

Featuring our unique AlphaStep closed loop technology to maintain positioning operation even during abrupt load fluctuations and accelerations with Constant Duty stepper motors. Frame sizes from 1.65 in. (42 mm) up to 3.54 (90 mm), geared and electromagnetic brake types available.

Packages
Stepper Motors with Built-in Controller (Stored Data) Type
  • PLC or PC based control
  • Up to 31 units daisy chained
  • Single-Phase 100-115 or 200-230 VAC
FLEX
Starting from
$617.95
Available to Ship:
5 Business Days
Stepper Motors with Pulse Input Type Driver
  • Single-phase 100-115, 200-230 VAC or three-phase 200-230 VAC
  • Controller required
Starting from
$617.95
Available to Ship:
5 Business Days

 

Mechanical Absolute Encoder, Closed Loop AZ Series Stepper Motors & Drivers

Mechanical Absolute Encoder Stepper Motors

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

NEW - Lower Pricing for AZ Series
Packages
Stepper Motors with Built-in Controller (Stored Data) Type
  • PLC or PC based control
  • Up to 31 units daisy chained
  • Single-Phase 100-120 or Single-Phase/Three-Phase 200-240 VAC
FLEX
Starting from
$790.50
Available to Ship:
9 Business Days
Stepper Motors with Pulse Input Type Driver
  • Single-Phase 100-120 or Single-Phase/Three-Phase 200-240 VAC
  • Controller required
Starting from
$742.05
Available to Ship:
9 Business Days

 

High-Efficiency RKII Series Stepper Motors & Drivers

RKII Series Stepper Motors

The RKII Series is a high performance energy saving stepper motor and driver package with a great low price. To achieve constant maximum torque output with low heat generation and save energy, the stepper motor and driver losses have been substantially reduced allowing to be operated for longer hours at high speed, which is not possible with conventional stepper motors and drivers. With simple wiring featuring screw-less connectors and side by side driver mounting, installation is easy and saves space.

Packages
Stepper Motors with Built-in Controller (Stored Data) Type
  • PLC or PC based control
  • Up to 31 units daisy chained
  • Single-Phase 100-120 or 200-240 VAC
FLEX
Starting from
$391.85
Available to Ship:
5 Business Days
Stepper Motors with Pulse Input Type Driver
  • Single-phase 100-120 or 200-240 VAC
  • Accepts 2-phase & other pulse inputs
  • Controller required
Starting from
$391.85
Available to Ship:
5 Business Days

 

Stepper Motor Controllers (for use with Pulse Input type packages)

Features
  • Stored data or stored program type
  • Single or dual axis
  • RS-232C, USB and CANopen serial communication options
  • 24 VDC
Starting from
$327.25
Available to Ship:
3 Business Days

 


 

Stepper motors enable accurate positioning operation with ease. They are used in various types of equipment for accurate rotation angle and speed control using pulse signals.

*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube