Controllers

SCX11 Universal Controller - Single Axis

The SCX11 is a highly-functional and sophisticated controller equipped with program editing and execution functions. Use the SCX11 as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. The SCX11 is also able to control the motor via serial communications such as USB, RS-232C and CANopen.

Features
  • Advanced Command Set
  • Single axis
  • 100 Programs
  • GUI Software
  • USB / RS-232C / CANopen
  • Encoder Input
Starting from
$327.25
Available to Ship:
Same Day

 

EMP400 Series Stored Program Controller - Single or Dual Axis

EMP400
Starting from
$398.00
Available to Ship:
Same Day

The EMP400 Series controllers allow for easy programming and RS-232C communications. Available in a single axis or dual axis version, with or without the optional OP300, various motion profiles can be achieved.

Features
  • Basic Command Set
  • Single or dual axis
  • 32 Programs Sequence
  • No software required
  • RS232C

 

SG8030J Stored Data Controller - Single Axis

SG8030
Starting from
$397.00
Available to Ship:
Same Day

The SG8030J incorporates a jerk limiting control function that minimizes vibrations during motor operation. All operations including data setting can easily be performed using the four touch pads on the front panel. In addition, the number of signal lines is reduced to a minimum for easy connection.

Features
  • Easy to use, front panel input
  • Single axis
  • Stored Data - 4 points
  • Front panel display

 

Built-in Controller Products

Oriental Motor offers several stepper motor and driver packages and linear/rotary actuator products with built-in controllers. These packages eliminate the need for a separate controller device and simplify your motion control system. Stored Program or Stored Data types are available with our FLEX Network capabilities allowing for simple set up and wiring.

FLEX is the generic name for products that are used for Factory Automation (FA) network control via I/O control, Modbus (RTU) control, or a network converter. FLEX products enable easy connection, easy control, and reduce the complexity of system configuration.

High-Efficiency, Closed Loop AR Series Motor and Drivers with Built-in Controller - 0.36° and Geared

Featuring our unique AlphaStep closed loop technology to maintain positioning operation even during abrupt load fluctuations and accelerations. Frame sizes from 1.10 in. (28 mm) [DC Input] / 1.65 in. (42 mm) [AC Input] up to 3.54 (90 mm), geared and electromagnetic brake types available.

Driver Options
AC Input Driver with Built-in Controller
  • Stored Data Type
  • PLC or PC based control
  • Up to 31 units daisy chained
  • Single-Phase 100-115 or 200-230 VAC
FLEX
Starting from
$617.95
Available to Ship:
5 Business Days
DC Input Driver with Built-in Controller
  • Stored Data Type
  • PLC or PC based control
  • Up to 31 units daisy chained
  • 24/48 VDC
FLEX
Starting from
$462.40
Available to Ship:
5 Business Days

 

CRK Series - 0.36°, 0.72° and Geared

CRK Series Stepper Motors

Combining a high-performance stepper motor with a compact, low-vibration microstep driver with frame sizes from 0.79 in. (20 mm) up to 2.36 (60 mm), encoder and geared types are available.

Driver Options
Built-in Controller (Stored Data) Type
  • PLC or PC based control
  • Stored data software (free download)
  • Network converter options
  • 24 VDC
FLEX
Starting from
$368.90
Available to Ship:
5 Business Days
Built-in Controller (Stored Program) Type
  • PLC or PC based control
  • GUI software (free download)
  • Self Correcting function
  • Multi-drop up to 16 units
  • 24 VDC
Starting from
$361.25
Available to Ship:
5 Business Days

 

AS Series Stepper Motors and Drivers with Built-in Controller - 0.36° and Geared

AS Series Stepper Motors
Starting from
$1030.20
Available to Ship:
3 Business Days

Featuring our unique AlphaStep closed loop technology with frame sizes from 1.65 in. (42 mm) up to 3.54 (90 mm), geared and electromagnetic brake types are available.

Driver Options
AC Input Driver with Built-in Controller
  • Stored Program Type
  • RS-232C communications
  • Up to 36 units daisy chained
  • Single-phase 100-115, 200-230 VAC or three-phase 200-230 VAC

 

Closed Loop ASX Series - 0.36° All-in-One Stepper Motor

ASX Series Stepper Motors
Starting from
$722.50
Available to Ship:
3 Business Days

All-in-one featuring our unique AlphaStep closed loop technology, 2.36 in. (60 mm) frame size available.

Features
All-in-One Motor/Driver/Controller
  • Stored Program Type
  • RS-232 communications
  • GUI software available
  • Resolution - 0.72° ~ 0.036° (Microstep)
  • 12 ~ 48 VDC power supply input
 

PKA Series - 0.72° All-in-One Stepper Motor

PKA Series Stepper Motors
Starting from
$352.75
Available to Ship:
9 Business Days

All-in-one combining stepper motor, driver and controller (stored data type). 1.65 in. (42 mm) and 2.36 (60 mm) frame sizes available.

Features
All-in-One Motor/Driver/Controller
  • PLC or PC based control
  • Stored data software (free download)
  • Network converter options
  • 24 VDC

FLEX

 

Hollow Rotary Actuators DG II Series with Built-in Controller

DG II Series
Starting from
$1,075.25
Available to Ship:
5 Business Days

Using the highly efficient and energy saving AR Series as the motor, high accuracy positioning is possible. Equipment tables and arms can be installed directly on the output table. In addition, the large-diameter hollow output table makes simple wiring and piping possible.

Driver Options
Built-in Controller Type
  • Stored Data Type
  • PLC or PC based control
  • Up to 31 units daisy chained
  • Single-Phase 100-120 or 200-240 VAC
FLEX

 

Motorized Linear Slides

A broad lineup of motorized linear slides designed for greater ease and higher performance in positioning applications.

Features
  • Quick positioning
  • Large transportable mass
  • High speeds
  • Compact size
  • Easy to use
Starting from
$1,271.60
Available to Ship:
7 Business Days

 

Motorized Linear Cylinders

Motorized cylinders for positioning even heavy loads, ideal for applications where the load is pushed or pulled.

Features
  • Large transportable mass
  • High speeds
  • High thrust force
  • Space saving
  • Easy to use
Starting from
$1,082.90
Available to Ship:
7 Business Days

 

Overview of Controllers

At Oriental Motor, a device that outputs pulse signals needed to operate a stepper motor is called a "Controller." Controllers let you make various settings to control your motor and also permit connection with a host programmable controller and sensors. Select a controller that best suits your system.

Features

Setting Positioning Operation Parameters
You can set desired positioning operation parameters (number of operation pulses, starting pulse speed, operating pulse speed, acceleration/deceleration rate, etc.).

 

Data Setting

data setting


  • Starting Pulse Speed (VS) [Hz]
    The frequency at which output of pulse signals is started. The controller starts outputting pulse signals at the frequency specified by the starting pulse speed, and increases the frequency along the slope specified by the acceleration/deceleration rate.
  • Operating Pulse Speed (VR) [Hz]
    The target pulse signal frequency. This frequency dictates the operating speed of the motor.
  • Acceleration/Deceleration Rate (TR) [msec/kHz] or [sec]
    The slope along which the pulse signal frequency is raised (acceleration) or lowered (deceleration).

  • The specific method to set data varies from one product to another depending on, for example, whether a dedicated operator interface unit is used or a computer is used. For details, refer to the page explaining each product.


Operation System

When the equipment is to be operated automatically, provide a programmable controller to serve as the host of your controller.

programmable

Offering Functions to Facilitate Motor Control

Return to Mechanical Home Function To perform accurate positioning operation, the mechanical home that defines the reference point must be determined accurately. Oriental Motor's controllers are equipped with the "Automatic return to home function." All you need is to wire a home sensor, and you can utilize this home detection function right away.

functions

I/O Check Function

You can check the connection (I/Os) with the programmable controller.

Types of Controller

 

Stored Program Controller

stored program

These high-function controllers let you not only set motor positioning parameters and speeds, but also program various actions such as how the motor should operate according to the status of each general-purpose I/O and switching the output used to control an external device.

  • Supporting conditional branching using general-purpose I/Os, wait processes using internal timers, and other operations based on sequence control.
  • Single axis and dual axis types are available. The dual axis controller supports positioning operation based on linear interpolation.

Stored Data Controller

Stored Data Controller

 

  • With these controllers, you can operate the motor with ease by issuing a start signal from the host controller, as long as the speed, travel amount and other conditions for motor operation have been set.
  • Stored data controllers are available in two types: those operated in the data-select positioning mode and others operated in the sequential positioning mode.



© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube