Motion Control Products

Search Products by Specification

Motor Sizing Tools

Calculate the necessary torque, speed, stopping accuracy, and system inertia for your application.

Technical Support
Technical Support

1-800-GO-VEXTA
(468-3982)

Support & Information
Free Shipping Promotion

With over 1,500 of our most popular products available for same day shipping (up to 10 pieces) and over 7,000 more available within 5 business days, Oriental Motor can easily meet your delivery needs. Now Oriental Motor is offering FREE Ground shipping for all online orders.*

*Terms & conditions apply.

Operator Manuals

To download an operator manual please click the link below and search for the product you require. If you are unable to locate a particular opertor manual or have questions regarding the availability of certain manuals please contact Technical Support at 1-800-GO-VEXTA (468-3982).

Click here to search for an Operator Manual.

Product Lead Time

Product Lead Time can be found in the Online Product Catalog listed under Specifications as "Available to Ship". For lead time on larger quantities please contact your local sales office.

For products available to ship same day, orders must be received no later than 12pm PST. Orders received after 12pm PST or on weekends / holidays will be processed the next business day.

NOTE: Holidays in both the U.S. and Japan may affect lead times. All lead times are quoted based specific part number and quantity. Lead time for larger quantities will vary. Please fill out a Request for Quote (RFQ) or contact the Sales Center at (800) 418- 7903 for lead time information on larger quantities. You will recieve a ship date with you order confirmation.

Product Training

As the world leader in motion systems, Oriental Motor has experience and knowledge in a wide range of areas related to motion control and motion systems. Oriental Motor's team of application specialists, engineers and technical support staff have a wealth of knowledge to share. As part of our commitment to provide the latest technology and service, Oriental Motor is now offering in-depth product and technology training for all. You can choose to join an online course, or stop by for an in-person training (available in Chicago and Los Angeles). To learn more about the new training Oriental Motor offers call  1-800-GO-VEXTA  1-800-GO-VEXTA (468-3982). Click here for more information.

Safety Standards

The following marks are indicated on the nameplates of approved products. Learn More.

ULUL recognized component.

ULRecognized to Canadian safety requirements under the component Recognition Program of Underwriters Laboratories Inc.

ULRecognized to Canadian Safety requirements and UL under the component Recognition Program of Underwriters Laboratories Inc.

CSACSA certified component.


ENEN and IEC certified component (indicates that VDE, TÜV Rheinland or DEMKO has certified that the product meets EN or IEC standards.)


CECertified CE marking for compliance with EC Directives (safety).

JETJapanese Safety Standards for Electrical Equipment Certified by Japan Electrical Safety & Environment Technology Laboratories.

CCCChina Compulsory Certification safety license for selling or exporting to China.

Technical Seminars

Responding to customer requests for in-depth training, Oriental Motor offers Free Motion Control and Technical Seminars. Targeted towards the needs of local industries, Motion Fair included technical seminars, one-on-one engineering assistance and product displays. Motion Fair is a technical training and information-sharing event for customers and partners of Oriental Motor. Motion Fairs are held throughout the year at various location in the United States.

For more information on the next Motion Fair in your area register for the FREE technical seminars and an Oriental Motor representative will contact you with the details.

Customer Feedback

Customer Satisfaction is more than a tagline for Oriental Motor it is our mission. We are continuously improving our online resources to provide you with the best internet experience possible. Let us know how we're doing. Oriental Motor is committed to total customer satisfaction. Click here to send us your feedback.

 

Oriental Motor
Product Demonstration Videos

Click on the links below to view some of our product demonstration videos. Oriental Motor representatives are available for in-person product demonstrations as well. Contact your local sales office for more information.

Demo Videos

  • BLH Series, Brushless Speed Control System
    The BLH Series combines a slim, high-power brushless motor with a compact, board-type driver to meet your space-saving needs. Choose from a wide variety offering different outputs of 1/50 to 1/8 HP (15 to 100 W) to meet your specific application. The BLH Series is also available with a long-life, high-strength gearhead. Learn More.
  • BLF Series, Brushless Speed Control System
    The BLF Series combines the attractive features of a brushless motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of the feature-rich BLF Series with ease. Learn More.
  • ES01/ES02, AC Motor Speed Control System
    ES01 and ES02 are speed controllers designed for ultimate ease of use when operating and wiring, focusing on the functions required for speed control. A wide range of speed control motors from the Quiet V Series and Global Standard World K Series are available for use with the controller. Learn More.
  • ASX Series, All-in-one Closed Loop AlphaStep System
    ORIENTAL MOTOR presents the new ASX series all-in-one closed loop AlphaStep motor. The AlphaStep controller and drive have been combined with the motor and feedback device, creating this all-in-one solution. AlphaStep does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used, so there is no need to worry about loss of steps. Learn More.
  • RBK Series, 2-Phase Microstepping System
    The RBK Series combines a 2-phase stepping motor with a DC input microstep driver. The RBK Series is available with either a standard or IP65-rated 2-phase stepping motor. The RBK Series includes Oriental Motor's proprietary Smooth Drive Function, to easily achieve low-vibration operation. Learn More.
  • 2-Phase vs. 5-Phase Step Motors
    ORIENTAL MOTOR manufactures both 2-phase and 5-phase step motors and drivers. Our experience in both technologies gives us a unique perspective. ORIENTAL MOTOR has put together a quick feature-by-feature comparison to clear up the confusion and myths of the 2-phase versus 5-phase debate. The guide covers the basic differences between both technologies in the key areas of step motor performance: resolution, vibration, torque, accuracy and synchronism. ORIENTAL MOTOR's experienced Technical Support staff are also available for more in-depth explanations of both technologies. Learn More.
  • DRL Series, Compact Linear Actuators
    The DRL Series of compact linear motion actuators use a new 5-phase stepping motor which incorporates a ball screw. These are combined with 5-phase 24 VDC microstepping drivers with photocoupler inputs for extremely precise positioning. Learn More.
  • DG Series, Hollow Rotary Actuators
    The DG Series is a rotary actuator featuring a hollow output table that allows large-inertia discs and arms to be installed directly. The DG Series makes machine design, wiring and maintenance simple. Learn More