2-Phase Bipolar Stepper Motor Drivers


CVD Series 2-Phase Bipolar Stepper Motor Drivers

2-Phase Bipolar Stepper Motor Drivers - CVD

The CVD driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD series stepper motor drivers offer:

  • Lowest Vibration and Noise with advanced Microstepping control
  • Significantly improves positional accuracy when microstepping
  • Highest torque with Bipolar configuration (4 lead wire)
  • Small, thin microstepping drive with space saving FETs
  • Selectable step angle and microstepping filter control
  • 2 mounting types and connector configuration
  • Alarms
  • 24 VDC Input / 0.5A to 4.5A

RBD 2-Phase Bipolar Stepper Motor Drivers

2-Phase Bipolar Stepper Motor Drivers - RBD

The RBD bipolar stepper motor driver is a high current, high performance 2-phase bipolar driver with advance microstepping motor control and is ideal for OEM or single axis machines. The RBD stepper motor drivers offer:

  • Advanced Microstepping Drive
  • 1.8° ~ 0.014° (up to 128 step Divide)
  • 20 ~ 75 VDC Input
  • 0.09 ~ 4.5 A
  • Easy mounting and connection


Types of Stepper Motor Drivers

Drivers that operate in the pulse input mode are available. You can select a desired combination according to the required operation system.

Pulse Input Drivers

The stepper motor can be controlled using a pulse generator provided by the user. Operation data is input to the pulse generator beforehand. The user then selects the operation data on the host programmable controller, then inputs the operation command.

Pulse Input Type Drivers

Videos

CVD 2-Phase Bipolar Drivers

Stepper Motor Fundamentals

Stepper Motor Theory

Technical Articles



 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved