Network Gateways

Network Gateways

Network Gateways

The communication protocol of the master controller, Factory Automation (FA) network, is converted to Oriental Motor's own RS-485 communication protocol. Connection to Oriental Motor's network compatible products is completed with one RS-485 communication cable.

  • Compatible Networks:
    CC-Link, MECHATROLINK-II, MECHATROLINK-III, EtherCat

*For use with Stored Data (Network) type drivers.

EtherCat

CC-Link

MECHATROLINK


Network Gateway Lineup

Network Gateways

Network

Power Supply

Baud Rate

EtherCAT gateway

NETC01-ECT

EtherCAT

24 VDC ±10% 0.2A

100 Mbps

CC-Link gateway

NETC01-CC

CC-Link

24 VDC ±10% 0.2A

156kbps/625kbps/2.5Mbps/5Mbps/10Mbps

MECHATROLINK-II gateway

NETC01-M2

MECHATROLINK - II

24 VDC ±10% 0.2A

10Mbps

MECHATROLINK-III gateway

NETC01-M3

MECHATROLINK - III

24 VDC ±10% 0.2A

100Mbps

 

Industrial Network Communication for Automation and Motion Control

Oriental Motor offers industrial network communication products under the FLEX concept, meaning each product is equipped with an interface that connects to various industrial networks and master controllers featuring I/O; such as PLC, HMI or serial communication such as RS-485 / Modbus (RTU).

FLEX is the generic name for products that are used for Factory Automation (FA) network control via I/O control, Modbus (RTU) control, or a network converter. FLEX products enable easy connection, easy control, and reduce the complexity of system configuration.

Network Gateways for Factory Automation (FA) Networks

industrial network

By using a network gateway, CC-link or MECHATROLINK communication are possible. Operating data, parameter settings or operation commands can be easily input.

CC-Link Control / MECHATROLINK Control / EtherCat Control

By using a network converter (sold separately), CC-link communication, MECHATROLINK communication and EtherCat communication are possible. Operating data, parameter settings or operation commands can be input via various types of communication. Since it can flexibly accommodate the networks specified by the end user, design time is shortened.

  • The burden on the programmable master controller is reduced and costs are lowered when multiple axis are used.
  • Compatible with various networks, allows for multiple axis or additional axis if needed.
    • CC-Link compatibility: Max. 12 axis
    • MECHATROLINK-II compatibility: Max. 16 axis
    • MECHATROLINK-III compatibility: Max. 16 axis
    • EtherCat compatibility: Max. 16 axis
  • Can also handle group sending function between groups
Factory Automation


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.


Videos

FLEX Network Products #1

FLEX Network Products #2

FLEX Network Products #3

Stepper Motor Drivers
Linear Actuators
Rotary Actuators

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved