Stepper Motor Drivers

Stepper Motor Drivers

AC Input

AC Input stepper motor drivers offer superior torque characteristics over a wide speed range, from low to high speeds, providing a large speed ratio. Supports Closed Loop control without gain tuning or hunting problems when used with the AZ Series (absolute mechanical encoder) motor or the AR Series (built-in resolver) motor for superior control. The RKII Series (open loop) is ideal for demanding applications where feedback is not required.

All AC Input drivers feature Oriental Motor's advance microstepping (Smooth Drive) control. These drivers are available in pulse input or stored data (Network) types through our FLEX product group and offer electromagnetic brake control for vertical operations. 

Utilize the Closed Loop drivers on all our Actuator based products as a common platform to simplify wiring, improve machine performance and Networking.

DC Input

Available in a wide range of DC inputs, our DC drivers are available with the same features found in our popular AC Input drivers.

In addition, we offer DC Input drivers specifically designed for OEM applications. The CVD board level is a superior microstepping driver providing an industry leading speed torque characteristic, high accuracy even when microstepping and ultra low vibration characteristics with its advanced microstepping (smooth drive) feature. Available in 2-phase or 5-phase.

Utilize the Closed Loop drivers on all our Actuator based products as a common platform to simplify wiring, improve machine performance and Networking.