Product Training - BLV Series Brushless DC Motor

Brushless DC Motors - Introduction to the BMU Series DC Brushless Motor (Part 1 of 3)


The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.

For details including wiring and operations view the "Setting up the BMU Series Brushless DC Motor" seminar.

BMU Series Introduction & Features.

Brushless DC Motors


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube