Product Training - Brushless DC Motors

Brushless DC Motors (Part 3 of 7)


BX Series Extended Functions.

The BX Series brushless DC motor and driver packages offer high performance and high function. The full lineup covers a wide output range from 30 W (1/25 HP) up to 400 W (1/2 HP). A wide variety of options are available including parallel shaft or hollow shaft flat gearheads and electromagnetic brake.

When using with a control module, the BX Series provides the torque limiting, position control and other extended functions, in addition to the high performance speed control function offered by the standard model.

Brushless DC Motors


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube