Product Training - Brushless DC Motors

Brushless DC Motors (Part 4 of 7)


BLF Series Introduction & Features

The BLF Series combines the attractive features of a brushless DC motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of the feature-rich BLF Series with ease.

The BLF Series brushless DC motor achieves a maximum motor speed of 4000 r/min and maximum permissible torque of 970 lb-in.

Brushless DC Motors


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube