Product Training - Brushless DC Motors

Brushless DC Motors (Part 5 of 7)


BLE Series Introduction & Features

The BLE Series continues our new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package and is available in 30 watt (1/25 HP) up to 120 watt (1/6 HP). For maximum torque, the BLE Series comes with a parallel gear or hollow shaft flat gear producing up to 600 lb-in of torque. For vertical or load holding applications, an electromagnetic brake option is available. All motors are IP65 protected.

By using the Controller Module or Data Setting Software, extended functions are available including speed settings, torque limiting and further improvements in performance.

Brushless DC Motors


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube