Product Training - Network Products

FLEX network products (part 1 of 3)


Our newly introduced AR series FLEX drive, High-Efficiency stepper motor and built-in controller driver package, gives the user options on how to communicate with the built-in controller. All functions can be accessed via Serial RS485 communications using Modbus RTU protocol. It also has options to communicate via other protocol such as CC-link or Mechatrolink when using network converters or via I/O signals when using the OPX-2A or MEXE02 software set. In this seminar, we will cover the functionality of this technology, as well as give a real life demonstration of hooking up an AR FLEX drive to an Allen Bradley PLC to be controlled with RS485.

FLEX Modus RTU structure.

Network Products


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube