KIIS Series Three-Phase AC Gear Motors for Inverters

Three-Phase AC Gear Motors

Oriental Motor, which has set the standard for AC motors, listened and has sought out the next generation in AC motors with the KIIS Series Three-Phase AC motors.

The Three-Phase KIIS Series offers an optimally designed, high efficiency next generation Three-Phase motor that incorporates higher strength gears, both Parallel Shaft type and new Hypoid Right Angles type that maximizes the motor performance. The KIIS Series is available from 100 W (1/8 HP) up to 200 W (1/4 HP) and features either a parallel or hypoid pre-assembled gear head.