Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Fan Thermostat

Fan ThermostatFan Thermostat

A fan thermostat automatically performs ON and OFF fan control in accordance with temperature fluctuation inside the equipment. It contributes to te equipments environmental performance such as energy saving and low-noise operation.

Model Name
AM2-XA1 Thermostat (°C)
AM2-WA1 Thermostat (°F)

 

Safety Marks

Features

Using a thermostat with a fan provides ON/OFF control of the fan in accordance with the thermostat's set temperature, resulting in reduced power consumption.

Features

Specifications

Item

Specification

Rated Electricity

Inductive Load

Decided by the types and number of fans used with the thermostat.
Refer to the tables below for the types and number of fans that can be used.

Resistive Load

AC120V, 15A/AC250V, 10A

Contact Type

Bimetal
Normally Open

Temperature Setting Range

0~60°C (32 ~ 140°F)

Temperature Setting Error

±5°C (±41°F)

Returning Temperature
(Differential)

Operating Temperature
-4°C ±3°C (24.8°F ±37.4°)

Applicable Wire Size

2.5 mm2 (AWG13 strands)

Certification regarding various standards has been acquired under the product name of the company, STEGO Elektrotechnik GmbH.

General Specifications

Item

Specification

Dielectric strength voltage

Between terminals and case

Under normal ambient temperature and humidity, it does not allow the abnormality be applied for 1 minute 2900 VAC.

Between terminals and terminal

Under normal ambient temperature and humidity, it does not allow the abnormality be applied for 1 minute 500 VAC.

Ambient Temperature

-35 ~ +80°C (-31 ~ +176°F)

Humidity

The (non-condensing) 95% or less

Color

Light gray

 

Number and application products (AC input)

Available and applicable product, the number of fans that can be controlled by a single temperature switch will be as follows.

Series

Product

Available number

MU Series

MU825*1, MU925,
MU1025, MU1225
MU1238, MU1428

9

MRS Series

MRS16, MRS16V*2

5

MRS18

2

MRS20*1

2

MRS25*1

1

MRS18V2

1

MB Series

MB520*1, MB630*1

9

MB840*1

7

MB1040*1

4

MB1255*1 MB1665*1

1

MF Series

MF915*1, MF930*1

5

Control panel fan unit

Finger guard unit
IP2X specification

4.69 in. (119 mm) fan mounted units: one

9

Slit sheet metal unit
IP4X specification

4.69 in. (119 mm) fan mounted units: one

9

7.09 in. (180 mm) fan mounted units: one

2

Dust-proof and splash-proof unit
IP43 / 55 specification

4.69 in. (119 mm) fan mounted units: one

9

*1 Please connect with relayed to AWG18 ~ 13 Supply leads.

*2 It is not possible to connect directly to the terminal of the power supply connection plug cord. Please connect with relayed to AWG18 ~ 13.

Number and application products (DC input)

Available and applicable product, the number of fans that can be controlled by a single temperature switch will be as follows.

Series

Product

Available number

MD series*1 *2
MDS Series*1 *2

MD625

7

MD825

5

MD925

6

MD1225, MDS1225

3

MDS1238, MDS1451

1

MDE Series*2

MDE925

6

MDE1225

3

MDE1238, MDE1451

1

MBD Series*2

MBD8, MBD10

1

MFD series*2

MFD915, MFD930

1

Control panel fan unit

Finger guard unit
IP2X specification

4.69 in. (119 mm) fan mounted units: one

3

Slit sheet metal unit
IP4X specification

4.69 in. (119 mm) fan mounted units: one

3

Dust-proof and splash-proof unit
IP43 / 55 specification

4.69 in. (119 mm) fan mounted units: one

3

*1 Only fan of the standard speed is subject.

*2 Only fan of DC24V input are eligible.

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube