Servo Motors, Drivers and Controllers

Servo Motors

Servo Motors, Drivers and Controllers

Oriental Motor offers several types of servo motor solutions; Battery Free Absolute Encoder Servo Motors, Tuning Free Servo Motor products or Hybrid Servo Motor / Stepper Motor products. Both types of solutions provide closed loop control along with many other advantages.

Our Battery Free Absolute Encoder Servo Motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.

Our Tuning Free Servo Motors are traditional servo solutions where the encoder provides feedback to the driver and all motion is controlled through a Position Counter. Use of the limited duty region is available for short periods of time where more torque is required.

Our αSTEP Hybrid Servo Motor / Stepper Motors are closed loop as well and utilize a different motor technology where as they provide maximum torque throughout their entire speed torque range without the concern of operating in the limited duty region. See the speed torque comparison below for a clear comparison. Also, our αSTEP Hybrid Servo Motor / Stepper Motor driver are Network compatible.

  • 400 W Battery Free Absolute Encoder Servo Motors
  • 50 W up to 750 W Tuning Free Servo Motors
  • Hybrid Servo Motors available
  • Gear and Electromagnetic Brake options

Read More...


Servo Motors (Motor Only)

Servo Motors

The servo motor is specialized for high-response, high-precision positioning. As a motor capable of accurate rotation angle and speed control, it can be used for a variety of equipment.

  • Battery Free Absolute Encoder or Tuning Free Servo Motors and Hybrid Servo Motors / Stepper Motors
  • Compact and High Power
  • Wide Variable Speed Range
  • Standard or Planetary Geared Type
  • Electromagnetic Brake Types

Servo Motor Drivers

Servo Motor Drivers

Servo motor drivers convert pulse signals from the controller into motor motion to achieve precise positioning.

  • Battery Free Absolute Encoder or Tuning Free Servo Motor Drivers and Hybrid Servo Motor / Stepper Motor Drivers
  • AC Input
  • Battery Free Absolute Encoder Servo Motor Driver utilizes pulse and direction or network communications
  • Tuning Free Servo Motor Drivers utilize pulse and direction
  • Hybrid Servo Motor / Stepper Motor Drivers utilize pulse and direction or network communications


Controllers / Network Gateways

Controllers / Network Gateways

Controllers and Network Gateways for use with motion control systems.

  • Controllers for use with Pulse Input Drivers
  • Network Converters/Gateways (RS-485 Communication)
    • EtherCat
    • CC-Link
    • MECHATROLINK

EtherCatCC-LinkMECHATROLINK


 


Servo Motors

Comparison of Servo Motor Products

Type

Output Power

System

Gear

Brake

Max. Speed

Tuning Free Servo

50 W ~ 750 W

Pulse Input

Optional

Optional

5,500 r/min

Short Range Servo

30 W ~ 400 W

Stored Data (Network)
or Pulse Input

Optional

Optional

4,000 r/min

 





©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved