Enclosure Fans

.

Enclosure Fans

Enclosure Fans are complete ventilation packages offering exhaust or suction air flow and are designed to provide easy installation, superior ventilation and prevent dust, moisture and foreign objects from entering. The Enclosure Fans are available with an AC or DC input fan type, offered in 3 product classes and 5 outer frame dimensions. Enclosure covers without fans are also available. Installation and maintenance is easy utilizing a square mounting hole.

Enclosure Fans types:

  • Finger Guard IP2X Type
  • Slit Metal Plate IP4X Type
  • Dust and Water Resistant IP43/IP55 Type

Safety MarksAdvanced Search

What is an Enclosure Fan?

An Enclosure Fan is a combination package consisting of an axial flow fan and peripheral equipment (cover, filter media, frame and finger guard). It is suitable for cooling a control box or other enclosure.

Enclosure Fan Modules

Enclosure Fan Types

Enclosure Fan Options

Air Flow - Static Pressure

The degree of protection and safety can be significantly improved by installing a finger guard, filter and cover, but the Air Flow - Static Pressure Characteristics differ from the fan only.

Air Flow Characteristics

Easy Installation

Easy Installation Cut Out

Fan Selection

Slit Metal Plate IP4X Type

Slit Metal Plate IP4X Type

The equipment is protected against ingress of wires (with a diameter of 1 mm min.).

Dust and Water Resistant IP55 Type

IP55 Type

The equipment is protected against the ingress of dust and water jets (from all directions).

Finger Guard IP2X Type

Finger Guard IP2X Type

The equipment is protected against ingress of fingers.

 

Dust and Water Protection IP43 Type

IP43 Type

The equipment is protected against ingress of wires (with a diameter of 1 mm min.) and sprayed water (coming from directions within a range of 60° relative to the vertical plane).


Degree of Protection

IP codes indicate the grade of watertight and dust-resistant performance specified under EN60529.

IP Rating

Achieve Energy Saving and Low-Noise Operation with Fan Thermostat

Using a thermostat with a fan provides ON/OFF control of the fan.

Thermostat

 

Product Lineup

Fan Type Dimensions Power Supply Max Air
Flow*
Max Static
Pressure*

Enclosure Fan IP2X Type
Finger Guard IP2X Type

Outer Frame Dimensions:
6.34 in. (W) x 6.22 in. (H)
[161 mm (W) x 158 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC 77.6 ~ 91.8 CFM
[2.2 ~ 2.6 m3/min]
0.176 ~ 0.284 inH2O
[44 ~ 71 Pa]
Single-Phase 115 VAC 95.3 CFM
[2.7 m3/min]
0.352 ~ 0.368 inH2O
[88 ~ 92 Pa]
Single-Phase 220/230 VAC

Enclosure Fan IP2X Type
Finger Guard IP2X Type with Filter

Outer Frame Dimensions:
6.34 in. (W) x 6.22 in. (H)
[161 mm (W) x 158 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC 49.4 ~ 63.5 CFM
[1.4 ~ 1.8 m3/min]
0.176 ~ 0.284 inH2O
[44 ~ 71 Pa]
Single-Phase 115 VAC 67.7 ~ 69.9 CFM
[1.92 ~ 1.98 m3/min]
0.316 ~ 0.36 inH2O
[79 ~ 90 Pa]
Single-Phase 220/230 VAC

Slit Metal Plate IP4X Type

Slit Metal Plate IP4X Type

Outer Frame Dimensions:
7.09 in. (W) x 7.09 in. (H)
[180 mm (W) x 180 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC

30 ~ 38.8 CFM
[0.85 ~ 1.1 m3/min]

0.132 ~ 0.196 inH2O
[33 ~ 66 Pa]

Single-Phase 115 VAC 28.2 ~ 35.3 CFM
[0.8 ~ 1 m3/min]
0.16 ~ 0.34 inH2O
[40 ~ 85 Pa]
Single-Phase 220/230 VAC

Outer Frame Dimensions:
11.18 in. (W) x 11.18 in. (H)
[284 mm (W) x 284 mm (H)]

Fan Dimensions:
7.09 in. (W) x 7.09 in. (H)
[180 mm (W) x 180 mm (H)]

Single-Phase 110/115 VAC 282 ~ 293 CFM
[8 ~ 8.3 m3/min]
0.8 ~ 1.16 inH2O
[200 ~290 Pa]
Single-Phase 220/230 VAC

Dust and Water Resistant Enclosure Fans

Dust and Water Resistant IP43 Type

Outer Frame Dimensions:
6.18 in. (W) x 6.69 in. (H)
[157 mm (W) x 170 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC 28.2 CFM
[0.8 m3/min]
0.164 ~ 0.18 inH2O
[45 Pa]
Single-Phase 115 VAC 25.1 ~ 29.3 CFM
[0.73 ~ 0.83 m3/min]
0.173 ~ 0.245 inH2O
[43 ~ 61 Pa]
Single-Phase 220/230 VAC 28.2 ~ 29.3 CFM
[0.8 ~ 0.83 m3/min]
0.169 ~ 0.245 inH2O
[42 ~ 61 Pa]

Outer Frame Dimensions:
8.23 in. (W) x 8.90 in. (H)
[209 mm (W) x 226 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC 49.4 ~ 52.9 CFM
[1.4 ~ 1.5 m3/min]
0.156 ~ 0.176 inH2O
[39 ~ 44 Pa]
Single-Phase 115 VAC 44.1 ~ 48.4 CFM
[1.25 ~ 1.37 m3/min]
0.165 ~ 0.225 inH2O
[41 ~ 56 Pa]
Single-Phase 220/230 VAC 44.1 ~ 48.4 CFM
[1.25 ~ 1.37 m3/min]
0.161 ~ 0.225 inH2O
[40 ~ 56 Pa]

Dust and Water Resistant Enclosure Fans

Dust and Water Resistant IP55 Type

Outer Frame Dimensions:
6.18 in. (W) x 6.69 in. (H)
[157 mm (W) x 170 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC 9.8 ~ 11.9 CFM
[0.28 ~ 0.34 m3/min]
0.152 ~ 0.188 inH2O
[38 ~ 47 Pa]
Single-Phase 115 VAC 12.0 ~ 14.5 CFM
[0.34 ~ 0.41 m3/min]
0.181 ~ 0.253 inH2O
[45 ~ 63 Pa]
Single-Phase 220/230 VAC 12.0 ~ 14.5 CFM
[0.34 ~ 0.41 m3/min]
0.169 ~ 0.253 inH2O
[42 ~ 63 Pa]

Outer Frame Dimensions:
8.23 in. (W) x 8.90 in. (H)
[209 mm (W) x 226 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC 16.5 ~ 21.1 CFM
[0.47 ~ 0.6 m3/min]
0.132 ~ 0.184 inH2O
[33 ~ 46 Pa]
Single-Phase 115 VAC 18.4 ~ 21.5 CFM
[0.52 ~ 0.61 m3/min]
0.149 ~ 0.225 inH2O
[37 ~ 56 Pa]
Single-Phase 220/230 VAC 18.4 ~ 21.5 CFM
[0.52 ~ 0.61 m3/min]
0.136 ~ 0.225 inH2O
[34 ~ 56 Pa]

 

View Products - View all available part numbers in theEnclosure Fan Series.

 

Thermostat

Thermostat

A fan thermostat automatically performs ON and OFF fan control in accordance with temperature fluctuation inside the equipment. It contributes to the equipment's environmental performance such as energy saving and low-noise operation.

 

Finger Guard Cover Panels (IP2X)

Finger Guard PanelAdditional cover panel used with enclosure fan to increase ventilation.

 

Item Dimensions
C-GM

6.34 in. (W) X 6.22 in. (H)
[161 mm (W) X 158 mm (H)]

Finger Guard Cover Panels with Filter (IP2X)

Finger Guard PanelAdditional cover panel used with enclosure fan to increase ventilation.

 

Item Dimensions
C-GFM

6.34 in. (W) X 6.22 in. (H)
[161 mm (W) X 158 mm (H)]

Slit Metal Cover Panels with Filter (IP4X)

Slit Metal Cover PanelsAdditional cover panel used with enclosure fan to increase ventilation.

 

Item Dimensions
C-SM18

7.09 in. (W) X 7.09 in. (H)
[180 mm (W) X 180 mm (H)]

C-SL

11.18 in. (W) X 11.18 in. (H)
[284 mm (W) X 284 mm (H)]

Dust and Water Resistant Cover Panels with Filter

Dust and Water Resistant Cover PanelsAdditional cover panel used with enclosure fan to increase ventilation.

 

Item Dimensions IP Rating
C-PM 6.18 in. (W) X 6.69 in. (H)
[157 mm (W) X 170 mm (H)]

IP43

C-PWM

IP55

C-PL 8.23 in. (W) X 8.90 in. (H)
[209 mm (W) X 226 mm (H)]

IP43

C-PWL

IP55

 

Application Example

Replacement Filters

Filters

Replacement filters forEnclosure Fans.
Sold in packages of 5 filters.

Item Applicable Products
C-MGM

For use with 6.34 in. (W) X 6.22 in. (H) [161 mm (W) X 158 mm (H)] Finger Guard IP2X Type Enclosure Fans

C-MSM18

For use with 7.09 in. (W) X 7.09 in. (H) [180 mm (W) X 180 mm (H)] Slit Metal Plate IP4X Type Enclosure Fans

C-MSL

For use with 11.18 in. (W) X 11.18 in. (H) [284 mm (W) X 284 mm (H)] Slit Metal Plate IP4X Type Enclosure Fans

C-MPM

For use with 6.18 in. (W) X 6.69 in. (W) [157 mm (W) X 170 mm (H)] Dust and Water Resistant IP43 Type Enclosure Fans.

C-MPL

For use with 8.23 in. (W) X 8.9 in. (H) [209 mm (W) X 226 mm (H)] Dust and Water Resistant IP43 Type Enclosure Fans.

C-MPWM

For use with 6.18 in. (W) X 6.69 in. (W) [157 mm (W) X 170 mm (H)] Dust and Water Resistant IP55 Type Enclosure Fans.

C-MPWL

For use with 8.23 in. (W) X 8.9 in. (H) [209 mm (W) X 226 mm (H)] Dust and Water Resistant IP55 Type Enclosure Fans.

 

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube