2-Phase Bipolar Stepper Motor Drivers (1.8°/0.9°)

.

2-Phase Bipolar Stepper Motor Microstepping Driver (1.8°/0.9°)

The CVD driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD series stepper motor drivers offer:

  • Lowest Vibration and Noise with advanced Microstepping control
  • Highest torque with Bipolar configuration (4 lead wire)
  • Small, thin microstepping drive with space saving FETs
  • Selectable step angle and microstepping filter control
  • 2 mounting types and connector configurations
  • Alarms
  • 24 VDC Input / 0.5A to 4.5A

FREE Driver Evaluation Cable Offer. Click here for details.

CE

Starting from
$110.50
Available to Ship:
3 Business Days
Stepper Motor Vibration Comparison

Lowest Vibration and Noise with Advanced Microstepping Control

The CVD driver offers superior low vibration and noise characteristics by using the new, fully digital full-time microstepping control circuit. The new Smooth Drive microstepping feature with higher current control reduces the basic step angle to a maximum resolution of 2048. As a result, significantly reduced step vibration in the low speed range is achieved. For the mid speed ranges, the vibration has been suppressed enabling a more stable torque characteristic.

Learn more about the CVD Driver Technology.

Highest Torque with Bipolar Configuration
(4 lead wire)

By utilizing the entire motor winding (Bipolar) higher start up and running torque can be achieved. For the optimal performance, consider a PKP Series Stepper motor or a CVK Series motor and driver package, for guaranteed results.

Small, Thin Microstepping Drive with Space Saving, High-Efficiency FETs

Improved, more efficient and smaller in design, allows for space saving by mounting the FETs on the bottom of the drive. The new FETs utilize less power than conventional FETs, producing less heat. For example, a 1.4A system now requires only 2.3W of power vs 7.3W. There is no requirement for a driver heat sink with the CVD Series drivers.

Compact DriverStepper Motor Driver

Resolution SettingSelectable Step Angle and Run Current Control

The CVD driver has a step resolution switch to allow for matching the input pulse frequency of the controller. Simply use the step angle setting switch to set the input pulses desired. Output pulses are theoretical values as the Smooth Drive feature ensures maximum step performance operation of the stepper motor. The Smooth Drive microstepping control will still be utilized.

Smooth Drive is a function to achieve lower vibration and noise at low speed operation without changing the step angle setting. This function divides the step angle automatically in response to the pulse signals. There is no need to change the setting of the pulse signals (speed, number of pulses) on the controller side. Set the smooth drive function with the OFF/SD selection switch.

Run Current

The motor current for when inputting pulses (operating current) can be changed with the RUN Current switch. If the load is small and there is an ample allowance for torque, motor temperature rise can be suppressed by setting a lower operating current. The operating current is a value in which the operating current rate is multiplied by the rated current (100%). Minimum current is 25% of rated and selectable in 5% increments.

The CVD Driver can also be used with lower amperage stepper motors. Use the Run Current Selection Switch to match the motor current ratings.

Standstill Current

When the motor stops, the current cutback function will be actuated to lower the motor current to the standstill current. The driver standstill current rate can be switched between 25% and 50% using the STOP switch. When setting the switch to the OFF side, the standstill current rate will be set to 25%. Then setting the switch to the ON side, the standstill current rate will be set to 50%.

2 Mounting Types and Connector Configurations

Driver Types

Alarms

Monitor the driver performance for early detection of any abnormalities. All CVD drivers have built in alarms to alert when there is a problem. The alarms are both a blinking LED and an Alarm signal to an upper controller. Alarms range from Overheat, Overvoltage, Overcurrent to EEPROM error and CPU error.

Available Products

CVK Series 2-Phase Stepper Motor and Driver Packages

CVK Series 2-Phase Stepper Motor and Driver Packages
  • Up to 50% more torque in the low speed range
  • Reduced vibration and noise
  • Frame sizes:
    0.79 in. (20 mm) up to 2.22 in. (56.4 mm)
  • 24 VDC
  • Controller required
Starting from
$151.30
Available to Ship:
5 Business Days

CVK Series 5-Phase Stepper Motor and Driver Packages

CVK Series 5-Phase Stepper Motor and Driver Packages
  • Lowest vibration and noise
  • Up to 85% more torque in the mid and high speed ranges
  • Frame sizes:
    1.10 in. (28 mm) up to 2.36 in. (60 mm)
  • 24 VDC
  • Controller required
Starting from
$164.90
Available to Ship:
5 Business Days

 


Product Lineup

Type
Driver
Current
Motor
Power Supply

CVD Stepper Motor Driver
Mounting Plate
(4 Lead Wire)

 

CVD205BR-K 0.13 A ~ 0.5 A 2-Phase 24 VDC
CVD215BR-K 0.38 A ~ 1.5 A
CVD223BR-K 0.58 A ~ 2.3 A
CVD228BR-K 0.7 A ~ 2.8 A

CVD242BR-K

1.05 A ~ 4.2 A
CVD245BR-K 1.125 A ~ 4.5 A

CVD Stepper Motor Driver
Board Only
(4 Lead Wire)

 

CVD205-K 0.13 A ~ 0.5 A 2-Phase 24 VDC
CVD206-K 0.15 A ~ 0.6 A
CVD215-K 0.38 A ~ 1.5 A
CVD223-K 0.58 A ~ 2.3 A
CVD228-K 0.7 A ~ 2.8 A

View Products = View all available part numbers for CVD Stepper Motor Drivers

System Configuration

Driver Lead Wire Set

Connection CableAs an accessory for DC input drivers, lead wires with a connector
are available. These lead wires allow for easy
connection of the motor, power supply and
input/output signals. The connection cable set
includes three connection cables (for motor,
power supply and input/output signals).

*One FREE Driver Evaluation Cable Set (LCS01CVK2 / LCS02CVK2) is available. Contact Technical Support for more information. One per customer.

Model

Applicable Drivers

LCS01CVK2

CVD205, CVD206, CVD215, CVD223, CVD228

LCS02CVK2

CVD242, CVD245

Controllers

Controllers are devices that output pulse signals needed to operate a stepper motor. Controllers let you make various settings to control your motor and also permit connection with a host programmable controller and sensors or PC. Select a controller that best suits your system.

SCX11 - Universal Stored Program Stepper Motor Controller (Single Axis)

SCX11

 

 

 

1.8° Stepper Motors

1.8 Degree Stepper Motors
Starting from
$38.25
Available to Ship:
3 Business Days
1.8° Stepper Motor Features
  • High-torque performance
  • Bipolar or Unipolar connection type
  • Encoder and electromagnetic brake models available
  • 4, 6 or 8 lead wires
  • Available frame sizes:
    • 0.79 in. (20 mm) up to 3.35 in. (85 mm)

0.9° Stepper Motors

0.9 Degree Stepper Motors
Starting from
$39.10
Available to Ship:
3 Business Days
0.9° Stepper Motor Features
  • High-torque performance
  • Bipolar or Unipolar connection type
  • Encoder and electromagnetic brake models available
  • 4, 6 or 8 lead wires
  • Encoder models available
  • Available frame sizes:
    • 1.65 in. (42 mm)
    • 2.22 in. (56.4 mm)

Stepper Motors with Spur Gear (SG)

Spur Geared Stepper Motor
Starting from
$133.45
Available to Ship:
3 Business Days
Geared Stepper Motor Features
  • High speed
  • 1.8° basic step angle
  • Basic gear
  • Bipolar, Unipolar connection type
  • 4 or 6 lead wires
  • Encoder models available
  • Available frame sizes:
    • 1.10 in. (28 mm)
    • 1.65 in. (42 mm)
    • 2.36 in. (60 mm)
    • 3.54 in. (90 mm)

Stepper Motors with Planetary Gear (PS/PL)

Planetary Gear Stepper Motor
Starting from
$308.55
Available to Ship:
7 Business Days
Geared Stepper Motor Features
  • High permissible/maximum torque
  • 1.8° basic step angle
  • Low backlash: 35 arc minutes
  • Bipolar connection type
  • 4 lead wires
  • Encoder models available
  • Available frame sizes:
    • 1.10 in. (28 mm)
    • 1.65 in. (42 mm)
    • 2.36 in. (60 mm)

 

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube