The CVD 2-phase stepper motors driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD series stepper motor drivers offer:
Stepper Motor Drivers |
Driver |
Current |
Motor Types |
Power Supply |
|
---|---|---|---|---|---|
|
0.13 ~ 0.5 A/Phase |
2-Phase |
24 VDC |
||
0.15 ~ 0.6 A/Phase |
|||||
0.38 ~ 1.5 A/Phase |
|||||
0.58 ~ 2.3 A/Phase |
|||||
0.7 ~ 2.8 A/Phase |
|||||
|
0.13 ~ 0.5 A/Phase |
2-Phase |
24 VDC |
||
0.15 ~ 0.6 A/Phase |
|||||
0.38 ~ 1.5 A/Phase |
|||||
0.58 ~ 2.3 A/Phase |
|||||
0.7 ~ 2.8 A/Phase |
|||||
1.05 ~ 4.2 A/Phase |
|||||
1.125 ~ 4.5 A/Phase |
|||||
|
0.5 ~ 2.8 A |
2-Phase |
24 VDC |
||
|
0.5 ~ 2.8 A/Phase |
2-Phase |
24 VDC |
||
Board Mounting Type |
I/O Setting |
0.5 ~ 2.8 A/Phase |
2-Phase |
24 VDC |
|
SPI Communication |
|||||
Board Mounting Type |
I/O Setting |
0.5 ~ 2.8 A/Phase |
2-Phase |
24 VDC |
|
SPI Communication |
†Only for use with 1.65 in. (42mm) PKP Series 2-Phase Bipolar Stepper Motors with Flat Connector
*This product is currently not available for ordering online, please contact your local sales office for more information.
The CVD Series is a compact line of stepper motor drivers capable of handling a wide variety of applications. When used with the PKP Series Stepper Motors, the CVD Series offer the lowest vibration and noise with advanced microstepping control and the highest torque output.
The CVD Series drivers developed exclusively for the PKP Series stepper motors enables increased performance and functionality.
These compact and lightweight drivers contribute to saving space. The 2-phase and 5-phase drivers are identical in size, installation and I/O connectors. This allows for the selection and evaluation of 2-phase or 5-phase drivers based on the required specifications.
Drivers with different shapes and connector locations are available to match the mounting method.
The CVD Series provides increased torque by increasing the output current compared to conventional products. In order to allow the increase of output current, the design incorporates measures to reduce the amount of heat generated.
Low vibration and noise reduction have been achieved across all speed ranges by significantly improving the vibration level with the use of a fully digital-controlled full-time microstep driver. The CVD 5 phase driver and motor has further improved vibration characteristic.
The size, installation and I/O connectors for the CVD drivers and 1.8° or 0.72°/0.36° motors are the same. Because of this, it is easy to evaluate and select the proper package for the requirement.
The CVD Series is a fully digital control driver. Currents are controlled digitally and calculated by a high-performance CPU. The waveform of the current for each phase is changed from the conventional trapezoidal to sinusoidal, which allows for micro-step driving in all speed regions, and has reduced vibration even more.
This driver meets the needs for easy synchronized operation with pulse input type drivers.
Different driver shapes and connection methods are available to meet a wide range of mounting locations.
Movement with Modbus (RTU) control? Simple data setting with touch screen? These drivers meet those needs.
Support Software MEXE02
Basic settings, such as operation data editing and parameter settings, can be easily made from a computer. Sequence control is also possible, making simple system confi guration possible without a host sequence.
Comes with a monitoring function that contributes to visualization.
The RS-485 communication type can set operation data in the driver, allowing for operation data to be selected and executed from a host. Operation data can also be linked.
Different driver shapes and connection methods are available to meet a wide range of mounting locations.
High-Torque 2-Phase bipolar stepper motors and Spur Gear (SH Type) stepper motors offer the optimum performance and value. In addition to offering high torque, the PKP series stepper motors offer more variety of electrical specifications, more frame sizes, encoder options and electromagnetic brake options for the right solution in stepper motors.
This is a DIN Rail mounting bracket for drivers with installation plates.
This cover provides protection for the driver and prevents accidental contact. For use with right-angle type connector type with installation plate.
The SCX11 is a highly-functional and sophisticated controller equipped with program editing and execution functions. Use the SCX11 as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. The SCX11 is also able to control the motor via serial communications such as USB, RS-232C and CANopen. Accepts encoder inputs.
Power Cable for CVD Driver.
0.5 m [1.6 ft] |
|
1 m [3.3 ft] |
|
2 m [6.6 ft] |
Power supply cable is used to connect the driver and the power supply. I/O signal cable is used to connect the driver and programmable controller.
*Cables required for 15W, 30W and 50W drivers, included with 100W driver
RS-485 Driver |
0.3 m |
|
1 m |
A cable that directly connects a connector-coupled motor and driver. A motor and driver can be directly connected using the connectors on both ends.
Communication cables for RS-485 type drivers.
Driver to Controller |
|
Driver to Driver |
As an accessory for DC input drivers, lead wires with a connector are available. These lead wires allow for easy connection of the motor, power supply and input/output signals. The connection cable set includes three connection cables (for motor, power supply and input/output signals).
Item |
Applicable Drivers |
CVD205, CVD206, CVD215, CVD223, CVD228 |
|
CVD242, CVD245 |
To locate product CAD and Operator Manuals please search using the product Item Number.