AlphaStep

Closed Loop Step Motor & Driver Systems

Sensor

AlphaStep is Oriental Motor's original closed loop control technology which maintains positioning operation even during abrupt load fluctuations and accelerations. The rotor position detection sensor monitors the rotation. When an overload condition is detected, the AR Series will instantaneously regain control using the closed loop mode. When an overload condition continues the AR Series will output an alarm signal, thereby providing reliability equal to that of a servo motor.

AC Input

DC Input

Linear & Rotary Actuators


Closed Loop Control

AlphaStep maintains positioning operation even when subjected to abrupt load fluctuation or acceleration. The newly developed rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used, eliminating concern for loss of steps. .

Control Diagram

No Hunting

Since AlphaStep is a stepping motor, it has no hunting problem. Therefore, when it stops, its position is completely stable and does not fluctuate. AlphaStep is ideal for applications in which vibration would be a problem.

No hunting

High Response

Like conventional stepping motors, AlphaStep operates in synchronism with command pulses. This makes short stroke positioning possible in a short amount of time.

High Response

A Single Driver to Support a Variety of Motors

Various types of motors, such as the standard type and the geared type, can be attached to a single driver. Therefore, there is no need to change the driver to match the motor to be attached. Maintenance is easier.

A Single Driver to Support a Variety of Motors

Actuators are also available.

No Gain Tuning

Gain tuning for servo motors is critical, troublesome and time-consuming. Since AlphaStep operates like a stepping motor, there are no gain tuning requirements. Low rigidity applications, such as a belt and pulley system, are ideal for AlphaStep.

No Gain Tuning


High-Efficiency, Closed Loop AR Series - 0.36°and Geared (AC Input)

Featuring our unique AlphaStep closed loop technology to maintain positioning operation even during abrupt load fluctuations and accelerations with frame sizes from 1.65 in. (42 mm) up to 3.54 (90 mm), geared and electromagnetic brake types available.

Driver Options
Built-in Controller (Stored Data) Type
  • RS-485 communications
  • Up to 31 units daisy chained
  • Single-Phase 100-115 or 200-230 VAC
FLEX
Starting from
$617.95
Available to Ship:
5 Business Days
Pulse Input Type
  • Single-phase 100-115, 200-230 VAC or three-phase 200-230 VAC
  • Controller required
Starting from
$617.95
Available to Ship:
5 Business Days

 

High-Efficiency, Closed Loop AR Series - 0.36°and Geared (DC Input)

Featuring our unique AlphaStep closed loop technology to maintain positioning operation even during abrupt load fluctuations and accelerations with frame sizes from 1.10 in. (28 mm) up to 3.54 (90 mm), geared and electromagnetic brake types available.

Driver Options
Built-in Controller (Stored Data) Type
  • RS-485 communications
  • Up to 31 units daisy chained
  • 24/48 VDC
FLEX
Starting from
$462.40
Available to Ship:
5 Business Days
Pulse Input Type
  • 24/48 VDC
  • Controller required
Starting from
$419.90
Available to Ship:
5 Business Days

 

Linear Actuators - Motorized Linear Slides EAS Series

EAS Series Linear Actuators

The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These motorized linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

Driver Options
Built-in Controller (Stored Data) Type
  • Modbus (RTU) / RS-485
  • Up to 31 units daisy chained
  • 24/48 VDC, Single-Phase 100-120 or 200-240 VAC
FLEX
Starting from
$925.65
Available to Ship:
8 Business Days
Pulse Input Type
  • 24/48 VDC, Single-Phase 100-115, 200-230 VAC or Three-Phase 200-230 VAC
  • Controller required
Starting from
$883.15
Available to Ship:
8 Business Days

 

Linear Actuators - Motorized Cylinders EAC Series

EAC Series Linear Actuators

The EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts.

Driver Options
Built-in Controller (Stored Data) Type
  • Modbus (RTU) / RS-485
  • Up to 31 units daisy chained
  • 24/48 VDC, Single-Phase 100-120 or 200-240 VAC
FLEX
Starting from
$776.90
Available to Ship:
8 Business Days
Pulse Input Type
  • 24/48 VDC, Single-Phase 100-115, 200-230 VAC or Three-Phase 200-230 VAC
  • Controller required
Starting from
$734.40
Available to Ship:
8 Business Days

 

Hollow Rotary Actuators DG II Series

Using the highly efficient and energy saving AR Series as the motor, high accuracy positioning is possible. Equipment tables and arms can be installed directly on the output table. In addition, the large-diameter hollow output table makes simple wiring and piping possible.

Driver Options
Built-in Controller (Stored Data) Type
  • Modbus (RTU) / RS-485
  • Up to 31 units daisy chained
  • Single-Phase 100-120 or 200-240 VAC
FLEX
Starting from
$1,075.25
Available to Ship:
5 Business Days
Pulse Input Type
  • Single-Phase 100-115, 200-230 VAC or Three-Phase 200-230 VAC
  • Controller required
Starting from
$1,075.25
Available to Ship:
5 Business Days

 

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube