We offer motion control solutions to meet the needs of key industries. Our motors ensure reliable performance for medical devices and surgical equipment. In semiconductor manufacturing, our products deliver high accuracy in cleanroom environments for wafer processing and assembly. For food packaging, our motors and actuators optimize automation for tasks like labeling.

Select the product that best suits your specific application to achieve optimal results.

Medical

Semiconductor

Food Packaging

Medical Applications Semiconductor Applications Food Packaging

We provide more than 50,000 types of products around the world with quick delivery anytime, anywhere, centered on small industrial precision motors. We also have a highly specialized support system.

High quality and high variety Full support system Quick Delivery Expand globally

 

Item Number Search



BLS Series Brushless Motors
RS-485 Communication Type

BLS Series 24 VDC Brushless Motor & BLSD-KR Driver

We have added an RS-485 communication type driver to the BLS Series brushless motors. Using the Modbus (RTU) protocol, this driver can modify the device's operation data and control its start and stop functions. Automation has advanced in the recent FA market, and the exchange of information between devices has become crucial. This can be easily achieved using RS-485 communication.



Rotary Encoders

Incremental Rotary Encoders

The small, thin, and lightweight Rotary Encoder can track position and speed at the mechanism instead of the motor. The expanded lineup now includes 30 and 40 mm sizes, resolutions from 100 to 4000 P/R, and voltage, open collector, and line driver output types.

 

 


DGII Series Hollow Rotary Gearhead

This is a standalone hollow rotary gearhead from the DGII Series. The gearhead structure remains the same as the DGII Series and is designed for use with servo motors from various manufacturers, connected via the actuator's coupling. It is ideal for large-inertia drive applications.

 

 


Linear Actuator Attachment 30 mm

30 mm Linear Actuator Attachment

The Linear Actuator Attachment now offers 2 sizes (30 and 42 mm) for 28 and 42 mm frame size PKP Series stepper motors.

 

 


OVR Series Industrial Robots

OVR Series Industrial Robots

Introducing the OVR Series, Small Industrial Robots using the αSTEP Hybrid step-servo AZ Series based motors. Control the OVR Series using the MRC based controller family of products. The MRC01-C is a dedicated controller specifically designed to be used with the Cartesian Robots. The MRC Studio software is available as a free download for start-up, programing, testing and maintenance.

 


Guide to Carbon Neutrality

Guide to Carbone Neutrality

Environmental considerations related to automation are attracting more attention as major nations announce carbon neutrality policies. Check out our products and services with hints about getting started with carbon neutrality.


 

Modular Automation

Modular Automation

The Modular Automation concept is based on the next generation of assembly lines using a modular, mobile, battery based system that can change form easily for assembling small lots or a variety of products.


2025 Product Guide

View our latest 2025 Product Guide.

 


 

Application Solutions for Factory Automation

Product eBook

Find the best products for your automated machine with our online Application Solutions brochure.

 

Choosing the Right Speed Control Motor

Product eBook

Simple and advanced speed control options are available based on your specific needs.

 

 


Product Selection Guide

Choose from operation conditions and application types to find the appropriate product for your machine's needs. Compare products based on your specific requirements.


Motor Sizing Forms

Designed to make sizing a motor for your application faster and easier, these new sizing forms calculate the necessary torque, speed, stopping accuracy, and the system inertia that is also important to consider when selecting a proper motor for the application.

 

Service & Support

Service & Support

Products and technology are only valuable when coupled with skilled people and services to support them. Our Technical Support Team is available 15 hours a day, via phone, e-mail or live chat and offer advanced industry knowledge to help size and recommend the ideal motion products.

  • 800 Technical Support
  • Engineering & Application Engineering
  • Motor Sizing & Selection

Engineering Notes

 

 

Events

Events

Come Visit Oriental Motor and see the Latest Products and Technology:






©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved