BLS Series Brushless DC Motors (BLDC Motors) - DC Input

BLS Series Brushless DC Motor Speed Control Systems

BLS Series Brushless DC Motors (BLDC Motors) - DC Input

The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited. With compatibility across many types of gearheads, the BLS Series motor can easily replace AC motors that use the same gearhead.

  • Simple, compact, and cost-effective
  • Ideal for applications like conveyors and agitators
  • Reduce electricity costs
  • IP65 or IP40 available
  • Standard or RS-485 communication driver types available
  • Choose from 2 lineups with different rated torque, speed ranges, and service life specifications:
    • Use the Standard, AC Motor Compatible Type (25/40/90 W) to easily upgrade from World K Series AC gear motors
    • Use the High Strength, Long Life Type (30/60/120 W) for new machine designs requiring higher performance

Smaller and Lighter Motor

 

BLS Series Smaller and Lighter Motor

Reduce Electricity Charges

Brushless motors are highly efficient, saving you energy. Electricity costs can be reduced by 20% compared to the use of an AC motor and inverter.

BLS Series Reduces Electricty Charges

Reducing Speed Fluctuation

The motor is equipped with a small sensor that performs feedback control. This reduces the fluctuation in motor speed when the load changes.

BLS Series - Reducing Speed Fluctuation

Extending the Service Life of Your System

BLS Series has a longer service life than AC motors because of its highly efficient motor and low heat generation.

  • One of the factors that affects a motor’s service life is the service life of grease on the bearing. Since the service life of grease is affected by heat, BLS Series with low heat generation extends the service life of its motor.

Brushless Motor BLS Series: 40,000 hours

AC Motor (Induction Motor): 30,000 hours

Conditions: Continuous and one-way operation, rated torque and constant load, rated speed, ambient temperature of 30˚C

 

24 VDC Input Makes it Easy to Deploy Equipment Globally and Design Safely

Easy to Expand Globally

  • The same BLS Series products can be used worldwide.
  • Unlike AC motors, there is no need to select and design according to the voltage/ frequency of each country.
  • Not subject to the Low Voltage Directive

Safe Design, Low Noise

  • 24 VDC input is below dangerous voltage (60 VDC)
  • Significant reduction in safety measure designs

Compact System

  • DC power supply is easy to control. The overall structure of the system is simple
  • The control panel has also been simplified, making the entire system more compact



The Same Gearheads for AC Motors Can be Used*. Easily Replace the Motor without Having to Modify the System

For the same output power, the motor’s frame size and pinion specifications are identical to an AC motor*. The same gearheads (GN gearhead/GE gearhead) as an AC motor can be used*.

*For a standard (AC motor compatible) type.

BLS Series Same Gearheads for AC Motors Can Be Used

Gearhead Selection Based on Intended Use

Type

Standard (AC Motor Compatible Type)

High Strength, Long Life Type

Appearance

Parallel Shaft Gearhead

Hollow Shaft Flat Gearhead
Parallel Shaft Gearhead Parallel Shaft Gearhead Hollow Shaft Flat Gearhead

Overview

The same gearhead as Oriental Motor’s AC motor

Example: 4GN□K

Gearheads for brushless motors

High permissible torque, long service life

Example: GFV4G□, GFS4G□FR

Assembled Motor Output Power

25 W, 40 W, 90 W

30 W, 60 W, 120 W

Speed Range

100 ~ 2000 r/min 100 ~ 4000 r/min

Max. Permissible Torque
(When frame size is 90 mm)

20 N·m

30 N·m (Parallel shaft gearhead)

60 N·m (Hallow shaft flat gearhead

Rated Life of a Gearhead

5000 hours

10000 hours

  • A number indicating the gear ratio is inserted where the box □ is located in the product name.

  • Slimmer Driver

     

    BLS Series Slimmer Driver Volume

    Selectable Driver RS-485 Communication Type and Standard Type

    RS-485 Communication Type Standard Type
    BLS Series RS-485 Communication Type Driver BLS Series Simple Type Driver
    • Supports direct data operation
    • Direct data operation position
    • Simple sequence function reduces the burden on the host controller
    • Easy operation in three steps with setting, connecting, and power ON/OFF
    • I/O operation

     

    Standard Type Driver

    BLS Series- Simple Setup, Connection, and Operation

    RS-485 Communication Driver

    The RS-485 communication type is compatible with interface for the Modbus (RTU) protocol. In the FA market, where automation has been increasing in recent years, information exchange between devices is performed through communication and this can be easily achieved with the RS-485 communication type.

    RS-485 Communication Type Compatible with interface for Modbus (RTU) protocol

     

    Main Function 1: Free to create a driving profile - Direct Data Operation

    Direct data operation is a mode in which data can be rewritten, and an operation can be started simultaneously. It is suitable for applications such as speed adjustment in conjunction with other devices and speed changes according to the transported goods.


     

    Operation Data Type Description
    Operation Mode Sets the operation mode.
    Speed Sets the operating speed.
    Acceleration Time Sets the acceleration time.
    Deceleration Time Sets the deceleration time.
    Torque Limiting Value Sets the torque limiting value.

    Speed adjustment on conveyor using direct data operation mode to rewrite and start simulatneously
    Speed is adjusted to suit the transported items.


    Main Function 2: Equipped with simple sequence function

    Equipped with sequence functions such as data linked operation, event jump, and data transfer.
    Using the support software MEXE02 enables configuration and simplifies the sequence program of the host system.

    Operations of two or more operation data number can be linked to enable multi-speed operation.

    Simple sequence operations can be performed by combining the operation method settings and the event jump function.


     

    Operation Data No. Operating Mode Speed
    [r/min]
    0 Continuous Operation

    2000

    1 Continuous Operation 2000
    2 Deceleration Stop. 0

    Operations of two or more operation data number can be linked to enable multi-speed operation


    Cable Extension Distance 10.5 m

    The maximum extension distance between the motor and driver can handle up to 10.5 m

    BLS Series - Maximum Cable Extension Distance 10.5 m

    One Driver Can Handle All Motor Outputs

    All motors can be operated by a single driver model. Because parts can be standardized, inventory and maintenance can be reduced.

    One Driver Can Handle All Motor Outputs

    The Free Support Software MEXE02 Allows for More Advanced Setting and Monitoring

     

    Using support software MEXE02 makes data setting and monitoring easier.


    [Set Up] Operation Setting Support Wizard

    • Switch Setting

    Set the operating method, rotation speed and direction.

    • Operation Data Setting

    Modify the settings for rotation speed, acceleration/deceleration time, etc.


    [Maintenance] Helpful Features for Diagnosis and Maintenance

    • Alarm Monitoring

    Check the alarm details.

    • Status Check

    Check the motor load, driver temperature, odometer, etc.



    Standard, AC Motor Compatible Type

    Use this type to easily upgrade from World K Series AC motors without replacing existing gearheads with standard dimensions.  To match AC motor performance, the recommended speed range is from 100 to 2000 RPM.

    Output Power

    Gear Options

    Power Supply

    Rated Torque

    Speed Range

    Service Life

    25 W BLS Series Brushless DC Motors & Gear Motors

    25 W (1/30 HP) Brushless DC Motors & Gear Motors

    Parallel Shaft

    24 VDC

    4.25 ~ 70.8 lb-in

    0.48 ~ 8 N·m

    100 ~ 2000 r/min

    Min: 0.6 [180:1]
    Max: 667 [3:1]

    5,000 hours

    40 W (1/19 HP) Brushless DC Motors & Gear Motors

    40 W (1/19 HP) Brushless DC Motors & Gear Motors

    Parallel Shaft

    24 VDC

    7.08 ~ 88.51 lb-in

    0.8 ~ 10 N·m

    90 W (1/8 HP) Brushless DC Motors & Gear Motors

    90 W (1/8 HP) Brushless DC Motors & Gear Motors

    Parallel Shaft

    24 VDC

    15.1 ~ 177 lb-in

    1.7 ~ 20 N·m

    High Strength, Long Life Type

    Use this type for new machine designs, as it offers higher torque, a wider speed range, and a longer service life.  Gearhead dimensions are different.  The full brushless motor speed range is available from 100 to 4000 RPM.

    Output Power

    Gear Options

    Power Supply

    Rated Torque

    Speed Range

    Service Life

    30 W (1/25 HP) Brushless DC Motors & Gear Motors

    30 W (1/25 HP) Brushless DC Motors & Gear Motors

    Parallel Shaft

    24 VDC

    3.54 ~ 53.1 lb-in

    0.4 ~ 6 N·m

    100 ~ 4000 r/min

    Min: 0.5 [200:1]
    Max: 800 [5:1]

    10,000 hours

    Hollow Shaft Flat

    3.54 ~141.6 lb-in

    0.4 ~ 16 N·m

    Round Shaft (no Gear)

    13.6 oz-in

    0.096 N·m

    60 W (1/12 HP) Brushless DC Motors & Gear Motors

    60 W (1/12 HP) Brushless DC Motors & Gear Motors

    Parallel Shaft

    24 VDC

    7.97 ~ 141.6 lb-in

    0.9 ~ 16 N·m

    Hollow Shaft Flat

    7.2 ~ 283.2 lb-in

    0.81 ~ 32 N·m

    Round Shaft (no Gear)

    27 oz-in

    0.191 N·m

    120 W (1/6 HP) Brushless DC Motors & Gear Motors

    120 W (1/6 HP) Brushless DC Motors & Gear Motors

    Parallel Shaft

    24 VDC

    15.1 ~ 265.5 lb-in

    1.7 ~ 30 N·m

    Hollow Shaft Flat

    14.6 ~ 575.3 lb-in

    1.6 ~ 65 N·m

    Round Shaft (no Gear)

    54.1 oz-in

    0.4 N·m

     


     

    Connection Cables/Flexible Connection Cables

    These cables are used to connect the motor and the driver. When using an extension for the product cable, keep the overall cable length to 10.5 m or less.

    Use the flexible connection cable in applications where the cable is bent and flexed repeatedly.

    Connection Cables

    1 m

    CC010B2F

    2 m

    CC020B2F

    3 m

    CC030B2F

    5 m

    CC050B2F

    7 m

    CC070B2F

    10 m

    CC100B2F

    Flexible Connection Cables

    1 m

    CC010B2R

    2 m

    CC020B2R

    3 m

    CC030B2F

    5 m

    CC050B2R

    7 m

    CC070B2R

    10 m

    CC100B2R

     

    Flange Drive Adapter

    Flange Drive Adapter

    Permissible load has been increased by mounting with a parallel shaft gearhead. Direct mounting of the rotation mechanism to wheels or rotary tables has been simplified, which helps reduce design time.

    For use with Brushless Motors Parallel Shaft Gearhead 100 W (1/8 HP)/120 W (1/6 HP)


    Flexible Couplings

    Flexible Coupling

    These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.

     

     


    DIN Rail Mounting Bracket

    Use this bracket when mounting BLS Series Brushless DC Motor Driver on a DIN rail.

     


     

    Mounting Brackets

    Mounting Bracket

    This is an aluminum alloy mounting bracket for parallel shaft geared motors.

    Long, horizontal holes make it easy to make fine adjustments during installation.

    Model Motor Frame Size

    SOL2M4F

    60 mm

    SOL4M6F

    80 mm

    SOL4M5

    80 mm

    SOL5M8F

    90 mm

    SOL5M6

    90 mm

     

     

     

    System Configuration

    System Configuration

     

    RS-485 System Configuration


    BLS Part Number Code

    CAD / Manual Search

    To locate product CAD and Operator Manuals please search using the product Item Number.

    Downloads


    Videos
    Literature
    Advantages of Brushless Motors


    ©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved