Guide to Carbon Neutrality: Getting Started

Carbon Neutrality

Environmental considerations related to automation are attracting more attention as major nations announce carbon neutrality policies.
Check out our products and services with hints about getting started with carbon neutrality.


Starting with Energy Saving Motors 
Reducing CO2 Emissions with Brushless Motors

Starting with Control Cabinets
Reduced Power Consumption with EC Fans
Use a Thermostat so that Cooling is only Performed when Necessary

New Equipment Design Considerations
The Electrification of Air Cylinders
Compact and Lightweight Equipment

Think about how to use the product
Reduction of power consumption by high torque stepping motor

 

Choose the most suitable product
Adoption of the optimum motor by utilizing the sizing tools
and selection service

Need some help?
Contact us now and our staff will be more than glad to assist you.

 


 

Starting with Energy Saving Motors

Using an energy saving motor in transport, agitation, winding, and other forms of speed regulation can reduce CO2 emissions by lowering the power consumption. Brushless motors are small, high-efficiency speed control motors with an on-board sensor and a dedicated circuit (driver) that performs feedback control.


The Effects of Using a Brushless DC Motor

Annual power consumption (compared with output 60W)

Reduced Power Consumption

 

Power consumption
(kWh / year)

CO2 Emissions
[kg/year
(lb/year)]

Electricity
Costs
(USD/year)

AC motor

439.2

228 (503)

$53.64

Brushless DC Motor

273.6

142 (313)

$33.41

  • Calculated at 12 hours of drive time per day, 300 operating days per year, a power–CO2 emissions conversion coefficient of 0.519 kg–CO2/kWh (1.144 lb–CO2/kWh), and electric utility rate of 0.12 USD/kWh
  • The usage conditions are as follows; AC motor: output 60W , Single-phase 200V, 60HZ brushless motor: BMU series, output 60W


More Efficient than Inverter Control

Brushless motors use permanent magnets in the rotor, suppressing rotor secondary loss. This results in a roughly 26% reduction in power consumption compared to a three-phase induction motor for inverter control*. This helps the equipment to save energy.
* When Output Power is 90 W

More Efficient than Inverter Control

A Smaller, Lighter Motor Means Fewer Natural Resources

Brushless motors with built-in permanent magnets are both slim and high-power. For example, compared to a three-phase induction motor of frame size 90 mm, their total length is 84.6 mm shorter. This contributes to equipment downsizing and the use of fewer natural resources.

A Smaller, Lighter Motor Means Fewer Natural Resources

Compatible Products

A huge variety of motors is available, from ones that offer easy speed adjustment with a dial to ones that offer position control and network control. Select the motor that best suits the application at hand. Compatible Products

 

Starting with Control Cabinets

Reduced Power Consumption with an EC Fan

Reduced Power Consumption with Low-Power Consumption Axial Flow Fans

Cooling fans offer adequate ventilation and air flow for the forced-air cooling of control cabinet heat sources. The EMU Series of EC fan achieves reduced power consumption through the use of a built-in brushless motor. With a long expected life of 60,000 hours, approximately 2.2 times longer than the conventional product, this also means fewer natural resources are consumed.


The Effects of Using the EMU Series

Annual Power Consumption (Compared at a frame size of 120 mm)

 

Power consumption
(kWh / year)

CO2 Emissions
[kg/year
(lb/year)]

Electricity
Costs
(USD/year)

Conventional Product

49.9

22.6 (49.8)

$7.88

EMU Series

16.9

7.6 (16.8)

$2.66

  • Calculated at 16 hours of drive time per day, 240 operating days per year, a power–CO2 emissions conversion coefficient of 0.453 kg–CO2/kWh (1.00 lb–CO2/kWh),
    and electric utility rate of 0.16 USD/kWh
  • Comparison of EMU1238 and MU1238A-11B

 

Use of a Thermostat to Cool Only When Necessary

By combining the cooling fan that is already in the control cabinet with a thermostat, cooling becomes more efficient. This will stop the cooling fan when the enclosure is already cool, reducing the power consumption from the fan.

The Effects of Using a Thermostat

■Reaches set temperature

■Control cabinet cooled

 

Image of Use of Thermostat

Annual Power Consumption (Compared at a frame size of 120 mm)

 

Power consumption
(kWh / year)

CO2 Emissions
[kg/year
(lb/year)]

Electricity
Costs
(USD/year)

Cooling Fan only

51.8 

23.5 (55.8)

$8.18

With use of thermostat 

22.8

10.3 (22.7)

$3.60

  • Calculated at 16 hours of drive time per day, 240 operating days per year, a power–CO2 emissions conversion coefficient of 0.453 kg–CO2/kWh (1.00 lb–CO2/kWh), and electric utility rate of 0.16 USD/kWh

Fan Thermostat


 

Compatible Products

EC Fans EMU Series

EC Fans
EMU Series



Reduced power consumption through the use of a built-in brushless motor. With support for a wide voltage range, the fans can use single-phase 100-240 VAC (50/60 Hz).
The same characteristics can be achieved regardless of the frequency used.

EC Fans EMU Series

Fan Thermostat
AM2-XA1



Automatically controls the operation of the fan in accordance with temperature fluctuations inside the equipment. This helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.

 

New Equipment Design Considerations

The Electrification of Air Cylinders

Oriental Motor has a product line of linear & rotary actuators that are compatible with the electrification of air cylinders. The αSTEP AZ Series with on-board battery-less absolute sensor can perform high-accuracy positioning and limit the torque generated by a motor to the desired value (push-motion operation, etc.), rather than just performing speed control. Linear & rotary actuators that use them as the drive source are available.

Product Line that Supports Various Mechanisms and Operations

Compact Electric Linear Cylinders DR Series

Compact Electric Linear Cylinders
DR/DRS2 Series


Automatically controls the operation of the fan in accordance with temperature fluctuations inside the equipment. This helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.

Electric Gripper

Electric Grippers
EH Series


This series offers the delicate grip of human fingertips. The drive motor is an αSTEP AZ Series stepper motor equipped with an Absolute Sensor.

Electric Linear Cylinders

Electric Linear Cylinders
EAC Series


The motor component incorporates a high-efficiency, energy-saving αSTEP AZ Series electric cylinder. In addition to straight-type actuators, reversed motor types with shorter overall length that can save space are also available.

Rack-and-Pinion Systems L Series Equipped with αSTEP AZ Series

Rack-and-pinion Systems L Series
Equipped with αSTEP AZ Series


These linear & rotary actuators (linear motors) combine a rack-and-pinion mechanism and motor. Equipped with an AZ Series stepper motor with battery-free Absolute Sensor, they can transport heavy loads up to 100 kg in addition to offering high positioning accuracy. This contributes to more compact equipment and less production work.

Hollow Rotary Actuators DGⅡ Series

Hollow Rotary Actuators
DGII Series


This is a line of integrated products that combines a hollow rotary table with an αSTEP. The actuator has an internal speed reduction mechanism, which makes high power driving possible.

   
  • The specifications of the particular model in each series are provided as reference.

Various Operations Achieved with Unified Control

The αSTEP AZ Series offers not only standard type motors from a small size up, but also geared motors and motors containing linear & rotary actuators combined with mechanical components. Both AC input (100–240 VAC) and DC input (DC 24/48 VDC) drivers are available. There is also a full product line of FA network-compatible products. Because the motors, drivers, and cables are shared, wiring, control, and maintenance parts can be standardized by selecting the same series for the equipment, reducing the startup time and labor involved.

Standardized Wiring, Control, and Maintenance Parts
  • EtherCAT® is a registered trademark for a patented technology licensed by Beckhoff Automation GmbH (Germany).
  • EtherNet/IP™ is a trademark of ODVA.
  • MECHATROLINK is a registered trademark of MECHATROLINK Members Association.
  • SSCNETⅢ/H is a registered trademark of Mitsubishi Electric Corporation.
  • CC-Link is a registered trademark of CC-Link Partner Association.
  • Modbus (RTU) is a registered trademark of Schneider Automation Inc.

 

Improved Equipment Operating Ratio and Multi-functionality

Making use of monitoring and information functions in network-compatible products contributes to a higher equipment operating ratio. This leads to a reduction in wasted electricity caused by unexpected equipment stoppages, as well as decreased power consumption across the plant.

Example) Cumulative load monitoring

Example) Using a monitor to conduct two operations simultaneously

The AZ Series grasps a motor’s load factor across area via cumulative load monitoring, and detects it as a value. This is useful for determining long-term changes in a load due to age deterioration, etc.

Air cylinders need sensors to determine the size of the load. The EH Series of Electric Gripper with on-board AZ Series uses the motor’s encoder information to determine dimensions and grip at the same time.

Image of Cumulative Load Monitoring

Image Showing Use of the EH Series

More Compact and Lighter Weight Equipment

Oriental Motor has a wide range of products that can help achieve smaller and lighter equipment, robots, etc.
Having more compact and lighter weight equipment overall means less motor output for driving, resulting in lower power consumption.

Achieving More Compact and Lightweight Equipment with the Latest Driver

αSTEP AZ Series mini Driver
Modular Automation-compatible Product

BLV Series R Type
Modular Automation-compatible Product

AZ mini Driver

 

The AZ Series not only performs speed control with high positioning accuracy, but can also control the motor’s generated torque to a desired value (push-motion operation, etc.).
Mini drivers have a compact design for fitting into tight spaces, and can be directly installed onto equipment with two screws.

BLV Series R Type

These DC input brushless motors offer speed control from 1 r/min. Both the motor and driver are significantly smaller and lighter, and can fit into a small space inside equipment. The mini driver can also monitor power consumption.

Size Image of AZ Series mini Driver

Size Comparison with BLV Series R Type

Mobile automation-compatible products are a group of products with the shared concepts of being small, lightweight, and battery-operated.
They are optimal for self-propelled equipment and mobile facilities, and can help achieve flexible automation lines and mobile automation, which are seeing a growing demand.


Mobile Automation-compatible Products have the Necessary Elements for Achieving Layout-free Automated Equipment

-Automatically transport items without the use of a fixed conveyor.
-Configure a production line with modularized compact & lightweight equipment.
-Broaden the movement range without the need to run AC power supply lines.


Mobile Automation-Compatible Products

Please consider our mobile automation-compatible products.

Image of Device Embedding with Mobile Automation-Compatible Products

 

Product Use Considerations

Reduced Power Consumption with a High-torque Stepper Motor

Effectively using a high-torque motor can reduce power consumption. After revising the magnetic design and structure design of the PKP Series of stepper motors, it produces much more torque than conventional products of the same size. In addition, torque can be increased in the high-speed range by using high current motors. There are also drivers that can maximize the performance of the PKP Series.

Stepper Motors PKP Series (2-phase/5-phase)

Stepper Motors PKP Series
(2-phase/5-phase)

Bipolar Driver for 2-phase Stepper Motor Driver for 5-phase Stepper Motor CVD Series

Bipolar Driver for 2-phase Stepper Motor
Driver for 5-phase Stepper Motor
CVD Series

The Effects of Using the PKP Series
Comparison of Speed–Torque Characteristics and CO2 Emissions

The high torque of the PKP Series can be utilized to achieve a running current with the same torque as a conventional product to reduce CO2 emissions.

Speed - Torque

Speed

0.1 kHz (30 r/min)

Load Torque

No load

Operating Time

24 hours a day
365 days a year

Operating Conditions

50% operating
50% stand-by

Power Supply Voltage

24 VDC

CO2 Coefficient

0.519 kg–CO2/kWh
(1.144 lb–CO2/kWh)

Comparison of Motor Temperature Rise

Temperature rise in the motor can be suppressed by lowering the running current in the PKP Series. This increases the life of the motor.

Temperature Rise

 

 

Saturation Temperature Rise
[°C (°F)]

Conventional Product

64.6 (148.3)

PKP264D28A2

34.2 (93.6)

Compatible Products

Stepper Motors PKP Series

High-Torque Stepper Motors
PKP Series


This is a high torque and low vibration 2-phase stepper motor with a basic step angle of 1.8° (resolution of 200 steps per revolution). A wide variety of products is available for selecting a motor that meets the design specifications. (A separate dedicated driver is required to operate each motor.)

Driver for Stepper Motors CVD Series

Driver for Stepper Motors
CVD Series


These are DC input drivers for 2-phase and 5-phase stepper motors. The microstep drive function for low-vibration drivers further reduces vibration. Three types of driver are available, depending on the installation direction and cable drawing direction.


 

Choosing the Optimal Products

Using the Optimal Products with Our Selection Service

Using a motor that is over specification can consume more power than necessary. Oriental Motor provides various sizing and selection services that can cut down the time and labor needed to select the right motor.

Motor Selection Tool Choose a motor anytime, anywhere, as long as there's an Internet connection available.

-Use the tool as soon as it comes to mind, and get the results right away
-Selection results can be saved, so there's no need to start from scratch if the specifications change
(Saved data can be edited)

Motor Sizing Tools

 

Ask our Specialists

Our specialist staff can make the selection on behalf of a customer. Please submit a request through the website or by fax.
Hours: 7:30 am CST ~ 5:00 pm PST(excluding weekends and holidays)

- Consult with a staff member to help make the right selection when unsure.
- The necessary peripheral equipment will also be introduced and explained.
- Illustrations, CAD data, and equipment drawings are also supported, so requests can be made even if the mechanisms are complex.

Contact Us

 

 




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved