Software Downloads


Available Software Downloads

MEXE02 Data Setting Software, v3.44

MEXE02 Software

Last Updated on: 7/5/2017

Cable for connection to PC required for data setting software (CC05IF-USB) (sold separately*)
*One FREE CC05IF-USB communications cable is available per customer, contact Technical Support for more information.
**Standard USB communications cable (not supplied) required for AZ Series products.

  • Create motion profiles and execute them immediately
  • Full system configurability
  • I/O monitoring
  • Waveform capture
  • Drag and drop programming capability
  • Upload/Download programs and parameters
  • Built-in terminal function
  • Linked motion creator

Immediate Motion Creator (IMC) for SCX11 Software, v2.11

IMC Software

Last Updated on: 12/12/2012

  • Create motion profiles and execute them immediately
  • Full system configurability
  • I/O monitoring
  • Multi-axis control
  • Jog & teaching capability
  • Upload/Download programs and parameters
  • Built-in terminal function

Also included on CD ROM:

  • CANopen EDS file (available for download)
  • Startup Manual
  • Operating Manual

ESI File for AZ Series Multi-Axis Controller / Driver (EtherCAT)

Downloads

EtherCat

The ESI File for the AZ Series Multi-Axis EtherCAT controller is available for download. For the AZ Series Multi-Axis installation and connection information, see the operator's manual.

ESI File for NETC01-ECT Network Converter (EtherCAT)

Downloads

EtherCat

The ESI File for the NETC01-ECT EtherCAT gateway converter is available for download. For the NETC01-ECT installation and connection information, see the operator's manual.

Fuji Electric FRENIC Loader Software for Inverters / VFD

Downloads

Fuji Electric

 

CRK Stored Program Controller (CRK5xx-KP) Motion Creator Software, v2.02

CRK+ GUI

Last Updated on: 7/10/2012

  • Create motion profiles and execute them immediately
  • Full system configurability
  • I/O monitoring
  • Multi-axis control
  • Waveform capture
  • Drag and drop programming capability
  • Upload/Download programs and parameters
  • Built-in terminal function
  • Linked motion creator

EZED2 Data Editing Software, v1.5

EZED2

Last Updated on: 5/5/2014

*One FREE CC05IF-USB communications cable is available per customer, contact Technical Support for more information.

* Please download USB driver to use CC05IF-USB with EZED2 software.

With this software, you can set and edit various data on supported linear actuator product controllers from a PC. The software also provides various monitoring functions. A PC interface cable for connecting the controller and PC is available separately.

Controllers supported by EZED2 Data Editing Software include

  • EZSII Series
  • SPV Series
  • PWAII Series

ASX All-in-One Step Immediate Motion Creator (IMC) Software, v1.41

ASX GUI

Last Updated on: 12/4/2009

  • Create motion profiles and execute them immediately
  • Full system configurability
  • Auto Profile Function
  • I/O monitoring
  • Multi-axis control
  • Waveform capture
  • Drag and drop programming capability
  • Upload/Download programs and parameters
  • Built-in terminal function

 

Questions? We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-GO-VEXTA (468-3982)


 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved