Incremental Rotary Encoders

Rotary Encoders

Rotary Encoders

The Rotary Encoder is small, thin, and lightweight incremental encoder can be installed in tight spaces.

  • Outer diameter ϕ30 mm and ϕ40 mm
  • Incremental type
  • Hollow shaft or round shaft type
  • 100~4000 P/R
  • Voltage, line driver, or open collector output

Product Features

Small, Thin, and Lightweight Incremental Encoder

Since these rotary encoders are small, thin and lightweight, they can be installed in tight spaces. Encoder resolutions vary from 100 to 4000 P/R. These rotary encoders are available in round shaft type or hollow shaft type with voltage, line driver, or open collector output.

  Round Shaft Type Hollow Shaft type
Mounting dimensions: φ30 mm 30 mm Rotary Encoder Round Shaft Type 30 mm Rotary Encoder Hollow Shaft Type
Mounting dimensions: φ40 mm 40 mm Rotary Encoder Round Shaft Type 40 mm Rotary Encoder Hollow Shaft Type
 

Actual Position, Speed and Rotation Direction of the Mechanism can be Detected

By installing a rotary encoder on a mechanism, a preventative maintenance system for that mechanism can be created.

Rotary Encoder Application Example

Can Be Installed to Suit the Mechanism

By installing a rotary encoder on a mechanism, a preventative maintenance system for that mechanism can be created.

Rotary Encoder Install

Aligning Mechanical Home and Z-Phase Signal Position is Easy

The Z-phase signal is output at the position where the shaft flat (round shaft type) or the fixing screw (hollow shaft type) has rotated 180˚ from the encoder connector. Use this as a guide when aligning the mechanical home and the Z-phase signal position.

Easy Align Mechanical Home and Z-Phase Signal Position

Product Lineup

Encoder

Output Shaft Type

Resolution (P/R)

Open Circuit Type

Rotary Encoder Round Shaft Type

30 mm Incremental
Rotary Encoders

Round Shaft

Hollow Shaft

100~4000

Voltage

Line Driver

Open Collector

Rotary Encoder Round Shaft Type

40 mm Incremental
Rotary Encoders


 

Encoder Connection Cable

Encoder Cable

Use the encoder connection cable to connect to the host controller.

Mounting Bracket (for 30 mm Round Shaft Type Only)

Round Shaft Rotary Encoder Mounting Bracket

The round shaft type rotary encoder can be installed by using the mounting bracket.

Product Number

Rotary Encoder Product Number


Applications

Conveyor

Measure the speed, position, and direction of the belt.

Conveyor

Index Table

Detecting the position of the index table.

Index Table


Videos


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved