Constant Speed AC Motors & Gear Motors

AC Induction Motors & Gear Motors - 1 W (1/750 HP) up to 3 HP

AC induction motors provide uni-directional and continuous operation, AC power supply, capacitor run with lead wire, terminal box or conduit box type connection.

AC Induction Motor & Gear Motor Series
NEW! KII & KIIS Series AC Gear Motors
  • 6 W (1/125 HP) to 200 W (1/4 HP)
  • High performance, high strength, long-life models
  • Parallel shaft, NEW! hypoid right-angle hollow and solid gearheads
  • Lead wire or terminal box types
  • Single-phase 100-115 or 200-230 VAC and three-phase 200-230 VAC
Starting from
$102.85
Available to Ship:
3 Business Days
High-Power BH Series AC Gear Motors
  • 200 W (1/4 HP)
  • Parallel shaft & right-angle gearheads
  • Cable or terminal box types
  • Single-phase 100-115, 200-230 VAC or three-phase 200-230 VAC
Starting from
$283.90
Available to Ship:
5 Business Days

 

High Torque GTR Series Brother AC Gear Motors
  • 1/2 HP to 3 HP
  • Parallel shaft, hypoid right-angle hollow and solid shaft gearheads
  • Terminal box type
  • IP65 types available
  • Single-phase 115, 220 or 230 VAC or three-phase 208/230/460 VAC
Starting from
$481.50
Available to Ship:
10~15 Business Days
World K Series AC Motors
  • 1 W (1/750 HP) to 90 W (1/8 HP)
  • Parallel shaft, right-angle and linear gearheads
  • Lead wire, terminal box or conduit box types
  • Single-phase 100-115, 200-230 or three-phase 200-230 VAC
Starting from
$143.00
Available to Ship:
3 Business Days

 

AC Reversible Motors & Gear Motors - 1 W (1/750 HP) up to 90 W (1/8 HP)

AC reversible motors are equipped with a friction brake for instantaneous switching of the rotation, AC power supply, capacitor run with lead wire or terminal box type connection.

AC Reversible Motor & Gear Motor Series
World K Series AC Motors
  • 1 W (1/750 HP) to 90 W (1/8 HP)
  • Parallel shaft, right-angle & linear
    gearheads
  • Lead wire or terminal box types
  • Single-phase 100-115 or 200-230 VAC
Starting from
$147.00
Available to Ship:
3 Business Days

 

Electromagnetic Brake AC Motors & Gear Motors - 6 W (1/125 HP) up to 3 HP

AC induction and reversible motors featuring an AC power off activated brake type, allows the motor to stop instantaneously when the power is cut off. Ideal for vertical applications in which the load must be held.

Electromagnetic Brake AC Motor & Gear Motor Series
KIIS Series AC Brake Motors & Gear Motors
  • 60 W (1/12 HP) and 100 W (1/8 HP)
  • Parallel shaft, NEW! hypoid right-angle hollow and solid gearheads
  • Imperial (inch) or metric (mm) gear shafts
  • Lead wire or terminal box type
  • Three-Phase 200-230 VAC
Starting from
$212.50
Available to Ship:
3 Business Days
High-Power BH Series AC Motors
  • 200 W (1/4 HP)
  • Parallel shaft & right-angle gearheads
  • Terminal box type
  • Single-phase 100-115, 200-230 VAC or three-phase 200-230 VAC
Starting from
$531.25
Available to Ship:
5 Business Days
High Torque GTR Series Brother AC Gear Motors
  • 1/2 HP to 3 HP
  • Parallel shaft, right-angle hollow and right-angle solid shaft gearheads
  • Lead wire or terminal box type
  • IP65 types available
  • Single-phase 115, 220 or 230 VAC or three-phase 208/230/460 VAC
Starting from
$598.50
Available to Ship:
10~15 Business Days
World K Series AC Motors
  • 6 W (1/125 HP) to 90 W (1/8 HP)
  • Parallel shaft, right-angle and linear gearheads
  • Lead wire type
  • Single-phase 100-115, 200-230 or three-phase 200-230 VAC
Starting from
$251.00
Available to Ship:
3 Business Days

 

Washdown AC Gear Motors - 25 W (1/30 HP) to 90 W (1/8 HP)

Conforming to the IEC Standard IP67 (Recognized by UL), the AC induction gear motors are ideal for applications where they are splashed or where the equipment needs washing.

Features
FPW Series Washdown AC Gear Motors
  • Parallel shaft gearheads
  • Cable type
  • Single-phase 100-115, 200-230 or three-phase 200-230 VAC
Starting from
$247.35
Available to Ship:
3 Business Days

 

AC Torque Motors - 3 W (1/250 HP) up to 20 W (1/38 HP)

AC torque motors provide high starting torque (torque is highest at zero speed and decreases steadily with increasing speed), and stable operation especially in the low speed range or under locked rotor condition.

Features
TK Series AC Motors
  • Parallel shaft gearheads
  • Lead wire type
  • Single-phase 100-115, 200-230 VAC
Starting from
$101.15
Available to Ship:
3 Business Days
 

Clutch & Brake Motors - 40 W (1/19 HP)

Equipped with an internal clutch and brake mechanism for use with a gearhead & is ideal for applications involving frequent START/STOP, positioning, indexing or incremental feeding operation.

Features
CB Series AC Motors
  • Parallel shaft gearheads
  • Lead wire type
  • Single-phase 100-115 VAC
Starting from
$463.25
Available to Ship:
3 Business Days

 

Low-Speed Synchronous AC Motors

Continuous rated motor in which quick bi-directional rotation is possible. The basic construction is the same as that of stepper motors.

Features
SMK Series
  • Parallel shaft gearheads
  • Lead wire type
  • Single-phase 100-115 VAC
Starting from
$87.00
Available to Ship:
3 Business Days

 

Linear Heads for AC Motors

Can generate linear motion simply by combining with a standard AC motor. For use in simple operations such as push, pull, lift and lower.

Features
LS Series
  • Vertical or horizontal motion
Starting from
$273.00
Available to Ship:
3 Business Days

 

Brake Pack for AC Motors

Provides instantaneous stop, bi-directional operation and electromagnetic brake control functions for use with an AC motor. Can sense when the thermal protector is opened.

Features
SB50W
  • For 6 W (1/125 HP) ~
    90 W (1/8 HP) AC Motors

Starting from
$102.85
Available to Ship:
3 Business Days
 

*Some models ship within 5 Business Days. Check with your local sales office or call 1-800-418-7903 for specific lead times.


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube