Speed Control AC Motors & Gear Motors - DSC Series

Speed Control AC Motors

Speed Control AC Motors & Gear Motors - DSC Series

The DSC Series features the a high strength Parallel Shaft or Right-Angle geared motor, Electromagnetic Brake type for vertical operations or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability.

Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are built into this compact driver.

  • Compact and Cost Effective
  • Advanced Controller with simple data input and digital indicator built in
  • Easy to control, digitally or manually, up to 20 units from one control method
  • Closed loop system for reliable performance and CPU controlled for improved speed regulation
  • High Torque, Long Life AC Gear Motors: 6 W (1/125 HP) ~ 90 W (1/8 HP)
  • Imperial or Metric Geared Output Shafts

Speed Control Motor Lineup

Output Power

Gear Types

Available Options

Power Supply

Permissible Torque*

Variable Speed Range*

6 W (1/125 HP) Speed Control Motors

Parallel Shaft

Electromagnetic Brake

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

2 ~ 53 lb-in

0.23 ~ 6 N·m

[Standard]
90 ~ 1600
Min: 0.25 (360:1)
Max: 320 (5:1)

[Brake Type]
300 ~ 1600
Min: 0.83 (360:1)
Max: 213 (7.5:1)

Round Shaft (no Gear)

-

7.1 oz-in

50 mN·m

15 W (1/50 HP) Speed Control Motors

Parallel Shaft

Electromagnetic Brake

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

4.9 ~ 88 lb-in

0.54 ~ 10 N·m

[Standard]
90 ~ 1600
Min: 0.25 (360:1)
Max: 320 (5:1)

[Brake Type]
300 ~ 1600
Min: 0.83 (360:1)
Max: 213 (7.5:1)

Round Shaft (no Gear)

-

17.7 oz-in

125 mN·m

25 W (1/30 HP) Speed Control Motors

Parallel Shaft

Electromagnetic Brake

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

8.1 ~ 141 lb-in

0.92 ~ 16 N·m

[Standard]
90 ~ 1600
Min: 0.25 (360:1)
Max: 320 (5:1)

[Brake Type]
300 ~ 1600
Min: 0.83 (360:1)
Max: 213 (7.5:1)

Right-Angle Hollow Shaft

8.8 ~ 181 lb-in 1.0 ~ 20.5 N·m

Right-Angle Solid Shaft

Round Shaft (no Gear)

-

29 oz-in

205 mN·m

40 W (1/19 HP) Speed Control Motors

Parallel Shaft

Electromagnetic Brake

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

12.3 ~ 260 lb-in

1.4 ~ 30 N·m

[Standard]
90 ~ 1600
Min: 0.25 (360:1)
Max: 320 (5:1)

[Brake Type]
300 ~ 1600
Min: 0.83 (360:1)
Max: 213 (7.5:1)

Right-Angle Hollow Shaft

14.1 ~ 310 lb-in 1.6 ~ 35.2 N·m

Right-Angle Solid Shaft

Round Shaft (no Gear)

-

45 oz-in

320 mN·m

60 W (1/12 HP) Speed Control Motors

Parallel Shaft

Electromagnetic Brake

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

19.4 ~ 260 lb-in

2.2 ~ 30 N·m

[Standard]
90 ~ 1600
Min: 0.25 (360:1)
Max: 320 (5:1)

[Brake Type]
300 ~ 1600
Min: 0.83 (360:1)
Max: 213 (7.5:1)

Round Shaft (no Gear)

-

69 oz-in

490 mN·m

90 W (1/8 HP) Speed Control Motors

Parallel Shaft

Electromagnetic Brake

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

29 ~ 350 lb-in

3.3 ~ 40 N·m

[Standard]
90 ~ 1600
Min: 0.25 (360:1)
Max: 320 (5:1)

[Brake Type]
300 ~ 1600
Min: 0.83 (360:1)
Max: 213 (7.5:1)

Right-Angle Hollow Shaft

36 ~ 470 lb-in 4.1 ~ 53.9 N·m

Right-Angle Solid Shaft

Round Shaft (no Gear)

-

103 oz-in

730 mN·m

*Torque and Speed vary based on input voltage and frequency, please review product specifications for details.


 

High Reliability

Low Noise Gives Peace of Mind and System Configuration is Simple

Low Noise

Alarm Output Increases Reliability

Thanks to the closed loop control, feedback on the motor status is provided to the controller in real-time. An alarm signal is output when an abnormality, such as motor lock due to overload, occurs and the supply of power to the motor is stopped.

Alarm Output

 

Continuous Duty Range

Continuous operation is possible in this region within the specification rating.

Continuous Duty Torque Specifications

 

Closed Loop Control

With a built-in tachogenerator on the back of Oriental Motor's Speed Control motors, the output speed of the AC motor is supplied to the Controller ensuring accurate speed control along with alarm warnings if any abnormalities occur.

Closed Loop Control

Speed Regulation (Load) is Improved

By making the control circuit CPU-controlled, the speed regulation (load) has improved. It is possible to make the deviation for the speed command and speed detection values almost 0, and the speed regulation has been improved from -5% to ±1%*. *Permissible torque when at 1000 r/min.

Parallel Motor Operation (20 Units Max.)

A single external speed potentiometer can operate a maximum of 20 units in parallel. Fine adjustment of each motor's speed can be performed by changing the controller's parameters.

Parallel Motor Operation


Speed Control (4 speeds)

4 units of operating data can be set, and can be switched with I/O during operation.

4 Speed Settings

Acceleration/Deceleration

Makes the motor movement at start/stop smoother. It is possible to set acceleration/deceleration differently for each of the 4-speed data units.

Acceleration / Deceleration


Bi-Directional Operation

Performs the operation according to the command for rotation direction.

Bi-Directional Operation

Instantaneous Bi-Directional Operation

Instantaneously switches the rotation direction of the motor while operating. (Short cycle change conditions can be created)

Instantenous Bi-Directional Operation


Speed Range Control

It is possible to limit the speed setting in advance with speed range.

Speed Control Range

Instantaneous Stop

Stops the operating motor instantaneously. (Short cycle run/stop conditions can be created)

Instantenous Stop


Advanced Performance, Simple Control

Speed and Other Settings are Shown and can be Entered Directly

Simple Interface

Compact, Easy Installation

Compact

The controller volume is 63% smaller than a general inverter.

Compact Controller

Side-by-Side Installation Saves Space

The body width is 1.38 in. (35 mm) and even when using multiple speed controllers, the installation is compact because they can be installed side by side.

Side-by-Side Mounting


Slim Body Control Box

The speed controller depth is 3.54 in. (90 mm). It can be installed in slim body control cabinets.

Slim Body

Easy DIN Rail Installation

The speed controller can be installed directly on the DIN rail.

DIN Rail Mounting


Connecting the Motor and Driver is Easy using a Connector

Wiring the speed controller and motor together uses a connector, so installation and removal are easy.

Easy Connection

Screwless I/O Wiring Requires No Crimping or Screwing

No need for soldering or crimping tools, and no torque management for screws is necessary. This reduces wiring time and maintenance.

Easy Wiring


 

Use of High Permissible Torque, High Strength Gearhead

Parallel Shaft Gearhead

Parallel Shaft Gearheads

Utilizes a gearhead that excels in both permissible torque and strength. Special side panels in the gearhead have increase rigidity, and heat processing (carburization) has increase the strength of the gears.

Parallel Shaft Gear

Right-Angle Hollow and Solid Shaft Gearheads

  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 90 W (1/8 HP)


Speed Control Motor Right-Angle Solid Shaft GearheadSpeed Control Motor with Right-Angle Hollow Shaft Gearheads

 

Uses high-strength hypoid gears. Compared to conventional products, torque has been greatly increased and noise has been reduced. Furthermore, the radial load and axial load on the gearhead output shaft have been increased, contributing to decreased equipment size and increased reliability.

Right-Angle Gears

Motor Mounted Perpendicularly to the Drive Shaft, Saves Space

Connect Directly to the Drive Shaft to Reduce Costs

Right-Angle Gearheads Reduce Parts

Installation Inside Conveyor Provides FurtherSpace Savings (Hollow Shaft Type)

Conveyor drive rollers can be installed on both ends of the load shaft of a hollow shaft type. The equipment can be made even smaller compared to when the motor is installed on the side of the conveyor.

Right-Angle Gear Hollow Shaft



Preassembled Motor and Gearhead

Reduces customer assembly time, and can be installed on equipment immediately.

The motor position can be rotated in 90° increments, and the lead wire pull-out direction can be changed. The gearhead can be purchased and replaced for maintenance or to change the gear ratio.

Rotate the Motor

Use of a torque arm allows for even further time and labor savings for installation

Torque Arm Installation


Vertical Operation is Possible with Electromagnetic Brake

Speed control in vertical operation is possible through deceleration control.

These products have built-in power-off activated electromagnetic brakes. When power is accidentally cut off due to a blackout or other unexpected events, the electromagnetic brake holds the load in position to prevent it from dropping or moving. Also, when the motor is at standstill, it can be held by the electromagnetic brake. It is possible to suppress the heat generated from the motor by turning off the motor current.

Deceleration Control Function (Electromagnetic Brake Type)

This function applies brake current automatically to regulate the speed when the motor rotates faster than the set speed. Ideal for vertical, gravitational or horizontal operations. Can also be used for position holding.

Vertical Operation with Electromagnetic Brake



Connection / Extension Cables

Connection Cables

These cables extend the distance between the motor and controller. Use flexible connection cable in applications where the cable is bent or flexed.

 

 

External Speed Potentiometer

External Speed Potentiometer

Sets and adjusts the motor's speed.

(20 kΩ, 1/4 W and with a linear resistance vs. angle curve)

 

Potentiometer Mounting Plate

DIN rail mounting bracket for the external speed potentiometer.

 

Capacitor Mounting Bracket

Capacitor Mounting Bracket

This capacitor mounting plate allows you to attach an AC motor or Fan motor’s capacitor on a DIN rail. You can attach or detach in on a DIN rail with a one screw. There is no need for a separate end plate or additional components.

 

Flexible Couplings

These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.

 

Mounting Bracket

Mounting Bracket

This is an aluminum die cast mounting bracket for geared motors.

Long, horizontal holes make it easy to make fine adjustments during installation.

 

Torque Arm

Torque Arm

A torque arm acts as an anti-spin mechanism when a right-angle shaft, hollow hypoid JH gear is installed to prevent gearheads from rotating due to reactive force from shafts being driven.


Output Power

Item

25 W (1/30 HP)

TAF2S-12-NS

40 W (1/19 HP)
90 W (1/8 HP)

TAF2S-15-NS

Product Number Code

NOTE: Only Metric Shaft parts shown

System Configuration

System Configuration


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads


Brushless DC Motors
1/4 HP up to 3 HP Motors
Inverters for 1/4 to 3 HP AC Motors



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved